PRODUCT LIST
Delta MCIS BU Introduces the Next Generation Modular UPS – Modulon DPH

IT operations are a crucial aspect of most business operations. One of the main concerns of datacenters is operational continuity. The most stringent datacenters require the highest availability possible to sustain mission critical functions, the backbone of business continuity. As data keeps growing and rising energy costs are the norm, datacenters will continue to be power hungry facilities. From a capital investment perspective, maintaining high efficiency and having the flexibility to rightsize a datacenter is a critical concern. The Modulon DPH is a modular UPS ideal for medium-sized datacenters demanding in peak efficiency at a lower Total Cost of Ownership (TCO).
The brand new Modulon DPH has the following four great features.
Ultimate Availability
The Modulon DPH is a fully fault-tolerant design achieved by self redundancy of the power module, control mechanism and aux power. Full control logic allows the system to self-synchronize in the event of main module failure and automatically switch to a backup for assured continuous operation. Further advantages, such as hot-swappable functionality of critical components and modules can improve the serviceability of the UPS system thereby reducing MTTR close to zero and assuring maximum uptime and ultimate availability in the data center.
High Scalability
The standard rack-based modular design of the Modulon DPH allows vertical scaling up from 25kw to 200kw according to power requirements. The Modulon DPH supports N+X redundancy in a single enclosure without requiring an extra UPS, resulting in huge capital and footprint savings while retaining expansion flexibility on par with business growth. Expansion is achieved by paralleling up to 4 units of the Modulon DPH.
Excellent Power Performance and Efficiency
As a true online double conversion UPS, the Modulon DPH delivers critical power protection to the data center and the leading power performance in the industry. The overall AC-AC efficiency of the Modulon DPH is 95% at 30% load and 96% at half load, which results in at least 6% more power savings than the legacy model of 92% power efficiency. The full-rated power (kVA=kW) provides the maximum power capacity to the load. Compared to UPS systems with output of PF=0.8 and PF=0.9, the DPH supplies 25% and 11% more power respectively, and eliminates the issues of UPS de-rating to further benefit capital and operational expense savings.
Easy Maintenance
The Modulon DPH hot plug and hot swap architecture makes best use of a modularity design for 50% faster time of repair compared to traditional UPS systems. Plug and play modularity also eliminates the risk of second fault occurrence caused by complex failure checking and removing processes. The reliability of maintenance and service is guaranteed, further assuring the system availability.
The Modulon DPH is ideal for medium-sized data centers and can deliver huge TCO savings. Its ultimate availability, scalable flexibility and excellent power performance and efficiency makes Delta MCIS feel confident that it can be the best backup power provider and support the growth of business competitiveness.
■ The Modulon DPH is designed in modern IT aesthetics aligned with Delta InfraSuite datacenter solutions.
More DPH Series introduction, please click here.
Delta Rolls Out High-Efficiency UPS Ultron DPS to Strengthen Its Line of High Performance UPSs
Delta Named as Taiwan Top 20 Global Brands
Delta Introduces Amplon M Series UPS
Delta Ranks First as 2012 DJSI Sector Leader
Delta Electronics Received Top 2012 Corporate Citizenship Award from CommonWealth Magazine.