PRODUCT LIST
Delta MCIS releases new UPS software: UPSentry 2012 and ShutdownAgent 2012
Prevents data loss and protects IT equipment from sudden power outages
Delta MCIS has just released its new UPS management software: Delta UPSentry 2012 and ShutdownAgent 2012 to support customers in better protecting their data and IT equipment. When an interruption of electricity or a low battery is detected, the software sends out an alarm to IT management staff and the shutdown of IT equipment can be managed according to prearranged settings.
Ultimate protection of virtual machines and IT equipment
With the growing trend of server virtualization, UPSentry 2012 and ShutdownAgent 2012 are also designed to allow the safe shutdown of virtual machines. Prior to the shutdown of the server, the software turns off the operating system on the virtual machine to make sure the whole process follows normal procedures to safeguard the data on the machine. The software supports the shutdown of various operating systems and virtual machine systems such as MS Hyper-V, VMWare ESXi, Citrix XenServer and more.
Easy Monitoring and Management
Both UPSentry 2012 and ShutdownAgent 2012 allow for remote monitoring and management of one to multiple UPSs through a web-based interface which allows up to 16 users to login at the same time. By connecting the web browser to a remote PC which has UPSentry or ShutdownAgent installed, users can easily monitor and obtain the real time data of power systems and related devices, including current UPS events, shutdown strategy, countdown to shutdown information and more. Supporting centralized management and remote control, the software helps users safeguard precious data and IT equipment and prevent further business losses resulting from power issues.
▲ Both UPSentry 2012 and ShutdownAgent 2012 are compatible with Delta UPSs,
and allow remote monitoring and management of one to multiple Delta UPSs.
▲ UPSentry 2012
▲ ShutdownAgent 2012
Functions and features:
■ Supports SNMP Trap for v1, v2c, v3
■ Supports SNMPv1, v3 server access for monitoring software status and configuring shutdown parameters
■ Provides web interface through HTTP and HTTPS
■ Provides batch configuration to deploy settings with just one click
■ Forwards SNMP trap to extend protection for up to 255 servers
■ ShutdownAgent supports up to 32 input trap sources for redundant (logical OR) and parallel (logical AND) application
■ Provides console configuration for basic system parameters setup
■ Supports Windows/Linux 32/64 bits setup programs
■ Supports event logs up to 10,000 entries
Operating System Support:
■ Windows XP-sp2, Vista, 7
■ Windows 2003, 2008
■ Windows 2008 Server Core, Hyper-V 2008 R2
■ Linux OpenSUSE 11.4
■ Linux ubuntu 10.04
■ Linux Fedora 3.1.9
■ CentOS 5.8
■ VMWare ESXi 4.1, 5
■ Citrix XenServer 6.0.0
■ Linux KVM
Delta Rolls Out High-Efficiency UPS Ultron DPS to Strengthen Its Line of High Performance UPSs
Delta Named as Taiwan Top 20 Global Brands
Delta Introduces Amplon M Series UPS
Delta Ranks First as 2012 DJSI Sector Leader
Delta Electronics Received Top 2012 Corporate Citizenship Award from CommonWealth Magazine.