In-Row Cooling, Direct Expansion, R Series 30/45 kW
Technical Specifications
Model
R-30 / R-45
Nominal Cooling Capacity(1)
● R-30
30 kW
● R-45
45.6 kW
Sensible Cooling Capacity
● R-30
30 kW
● R-45
45.6 kW
Deployment
Refrigerant
R410A
Piping Connection Location
Top/ Bottom
Refrigerant Discharge Piping
● R-30
5/8”
● R-45
7/8”
Refrigerant Liquid Piping
● R-30
1/2”
● R-45
5/8”
Airflow Rate
● R-30
5000 CFM
● R-45
8600 CFM
Air Discharge Direction
Front
Power Supply
Nominal Power Supply Voltage
380/ 400/ 415 Vac, 3P4W+PE
Operating Voltage Range
342-456 Vac
Frequency
50/ 60 Hz
Maximum Power Consumption
10.3 kW
Full Load Current
● R-30
29 A
● R-45
45 A
Dual Power Feed
Standard
Physical
Dimensions (W × D × H)
● R-30
300 x 1090 x 2000 mm
● R-45
600 x 1090 x 2000 mm
Net Weight
● R-30
Cooling: 216 kg
Cooling+ Reheater+ Humidifier: 220 kg
Cooling+ Reheater+ Electrode Humidifier: 223 kg
● R-45
Cooling: 300 kg
Cooling+ Reheater+ Humidifier: 303 kg
Cooling+ Reheater+ Electrode Humidifier: 306 kg
Communication Interface
Display
10’’ color LCD touchscreen
Protocols
Modbus RTU, SNMP
Environment
Operating Temperature
4 to 40.6°C
Humidity
30-80%
Conformance
Safety
CE
Features
Leak Detection
Standard
Dual Power Feed
Optional
Modbus and BACnet
Standard
Remote Rack Temperature and Humidity
Standard
Seismic Rating Zone 4
Optional
Reheat and Humidifier Lockout
Standard
Optional Heater
● R-30
3 kW
● R-45
6 kW
Optional Wet Membrane Humidifier
● R-30
1.5 kg/hr
● R-45
3 kg/hr
Optional Electrode Humidifier
3 kg/hr
(1) Cooling capacity is rated at a 40°C return air dry bulb temperature, 21°C wet bulb temperature, and 35°C outdoor temperature.
Outdoor Unit-Condenser
Model
● R-30 Condenser
RDA037
● R-45 Condenser
RDA059
Nominal Power Supply Voltage
380/ 400/ 415 Vac, 3P4W+PE
Frequency
50/ 60 Hz
Fan Quantity
1
Dimensions (W x D x H)
1725 x 1100 x 1120 mm
Net Weight
● RDA037
110 kg
● RDA059
120 kg
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |