In-Row Cooling, Direct Expansion, R Series 30/45 kW
Benefits & Features
High Efficiency
Variable Speed Fans: EC Fans adjust in real-time to minimize power waste
Adaptive Cooling: DC variable frequency compressor adjusts from 20% to 100% to maintain optimal temperature
Effective Heat Removal: quickly adapts to IT heat loads for efficient cooling
Superior Reliability
Dual Power Input: integrates seamlessly into any power reliability architecture of any tier level
Automatic Safety: compressor shuts off at unsafe pressures
Precision Control: MCU ensures accurate temperature and automatic unit adjustment
Comprehensive Monitoring: includes real-time flow and leakage detection
Secure Access: lockable front and rear door
Great Adaptability
Flexible Installation: supports top or bottom piping and wiring
Tailored Alarms: configurable with input and output dry contacts
Tool-Free Mobility: casters allow easy installation and relocation without extra tools
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |