Rack-Mount Remote Power Panel, 40 kVA
Technical Specifications
Model
Rack-Mount RPP
Capacity
Full Load Rating
40 kVA / 40 kW
Max. Current
60 A
Input
Nominal Voltage
220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
220/230/240 V (1-phase, 2-wire+G)
Voltage Range
220/380 V ± 15%
Frequency Range
50/60 Hz ± 5%
Output
Nominal Voltage
220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
220/230/240 V (1-phase, 2-wire+G)
Breaker Module (optional)
Max. 4 x 16A breaker modules (1-pole or 3-pole), supports 12-pole at most
Max. 2 x 30A/32A breaker modules (1-pole or 3-pole), supports 6-pole at most
Breaker Brand
Schneider, Carling
Interface
RS-485 port x 1, USB port x 1, Mini slot x 1
Safety Standard
CE
Environment
Operating Temperature
0~40°C
Relative Humidity
0~90% (non-condensing)
Protection (IP Degree)
IP20
Physical
Dimensions (W x D x H)
440 x 811 x 176.4 mm
Weight - Chassis
18 kg
Weight - Each Breaker Module (Optional)
1.5 kg
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |