Rack-Mount Remote Power Panel, 40 kVA

Benefits & Features

High Flexibility
Provides 1 phase and 3 phase breaker modules with 16A and 32A rating options
Highly scalable design allows tool-less installation of a maximum four breaker modules (optional), and supports a maximum 12 branches
Standard rRPP chassis fits all 1P/3P 16A/32A breaker modules, and easily adapts to power feed requirement changes
High Reliability
Intelligently monitors system /each branch’s status for power usage and viability
Compartmentalized control with separate breaker module and phases
Offers abnormal voltage and current alarms
Provides statistics for system max/min voltage, current, frequency and kW with four hours tracking history
Proactive management from assets with up to 2000 event logs and data trending
Convenience
Configurable alarm notification for over/under current and poor power factor
Each breaker module has LED light for easily identifiable power status
Freely connects to computer with built-in RS-485 or USB port to monitor branch status and parameter configuration
Mini SNMP card (optional) allows remote system/branch monitoring. Provides quick summary with glance view, and detail system/branch power status data are readily available
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
   

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

 
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State/Province
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top