Busway System - BR Series, 250-2000A

Benefits & Features

Busway system - BR 250A-1600A - Benefit: Safe

Safe
The IP55 protection level provides water resistance and is dustproof. The busway remains highly reliable even in harsh environmental conditions, such as high humidity and dripping water. Delta has considered all aspects of the structure design.

  • Installation: Attentive foolproof designs are available for every installation step
  • Operation: Tool-less design for users to easily install plug-in units
  • Compliant with IEC 61439 / UL 857
 
Busway system - BR 250A-1600A - Benefit: Reliable

Reliable
The busway structure is an Aluminum housing. The busway adopts epoxy cast technology, which is filled and molded into one piece. Its advantages include:

  • Minimizes risk from the stronger structure during lifting and assembly on data center sites
  • Shield technology ensures optimum sequencing of the conductor. The integrated composite materials reduce EMC significantly and mitigate the interference to precision devices
  • No maintenance is required
 
Busway system - BR 250A-1600A - Benefit: Efficient

Efficient
The product design and installation uses many plug-ins and modular design concepts and is easy-to-use during the installation, operation and expansion phases.

Benefits of the continuous plug-in and modular design are:

  • Unconstrained by space or location, the busway can be designed effectively and installed without professional technicians
  • The plug-in unit adopts a modular design that can be expanded simply and quickly
  • Customers can save time on waiting for materials if there is any change in design
  • Users can save time and costs on installation, expansion, and alteration

 

 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
250-1600A

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

 
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State/Province
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top