Busway System - BL Series, 400-6400A

Introduction

A Flexible, Safe, and Reliable Low Voltage Power Distribution Solution

The Busway BL Series from Delta are made from epoxy using vacuum casting. Superior to traditional cables or sandwich type busway solutions, Delta’s Busways significantly improve the protection ratings, safety and reliability of products, are ideal for use in harsh environmental conditions, and can be extensively applied to a range of industries. Thanks to the outstanding electrical and mechanical properties of resin, these busways have reduced dimensions, a simplified structure, extended service life, and improved reusability. More importantly, Delta’s Busways provide excellent energy-savings to help our customers enjoy substantial savings on their electricity bills.

 

Customer Value

  • Flexible modular design allows easy disassembly, reconstruction, and expansion as well as high re-usability
  • Excellent safety, as well as waterproof, dustproof, fireproof, shock-proof, and corrosion-proof
  • Certified according to market-specific or customer-specific needs, such as by the IEC, CNS, GB, and others
  • Highly compact

 

System Architecture

 busway system_BL 400A-6400A - System Architecture

Applications

With the rapid growth of global IT industry, factories are built to increasingly large scales. This adds to the demand for quality power supply, safe power transfer and efficient systems, as well as greater expandability. As busway development has reached higher levels of reliability, safety and flexibility due to fast delivery and flexible engineering changes, busways are now used extensively in a variety of industries.

In addition to power transmission/distribution, Delta’s Busways also feature high protection ratings and are ideal for harsh environmental conditions and mission critical applications required high reliability and safety.

 

  Emergency, outdoor applications Petro-chemistry, marine, oil & gas Critical equipment, datacenters Electronics, semiconductor, wafer fabrication Water treatment Wind farms
Waterproof, dustproof IP68
Fireproof and burning-proof    
Explosion-proof
Resistance to chemical corrosion
Shock-proof    
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
250-5000A

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

 
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top