Busway System - BL Series, 400-6400 A
Technical Specifications
Busway
Rating
400/ 600/ 800/ 1000/ 1250/ 1500/ 1600/
2000/ 2500/ 3200/ 4000/ 5000/ 6400 A
Rated Voltage
1000 V
Frequency
50/60 Hz
Conductor
Copper purity: 99.9% conductivity: 99.9% IACS
Aluminum purity: 98.0% conductivity: 56.0% IACS
Conductor Plating
Tin plating
Insulation Material
Epoxy Cast resin
Insulation Class
F class 155°C
Fire Resistance
IEC60331 750°C 3 hrs, IEC60332
CNS12514 840°C 30 mins (Special made-C)
Ingress Protection rating
IP68
Earthquake Test
0.8 g (magnitude > 7)
Explosive-symbol
ExmII
Mechanical Impact
IK10
Color
RAL7043
Plug-in Unit
Type
Plug-in type / Bolt-on type
Pole
1P/2P/3P/4P
Max. Rating
Plug-in type 630 A
Bolt-on type 2000 A
MCCB Brands
Mitsubishi, Fuji, GE, Schneider (MG), or Customer specified
Protection Rating
IP42 / IP55 (Optional)
Panel Coating
Powder coated paint
Coating Thickness
Indoor 40μm / outdoor 50μm
Color
RAL7047 / RAL7043
General
Standards
IEC60439-2,IEC61439,IEC60529,IEC60331,IEC60332
JIS C8364,JIS A1304,JIS H3140
GB7251.1,GB7251.2, ANSI / UL857,NEMA BU-1
Ambient Temperature
-20°C/+50°C avg.35°C
Altitude
≤ 2,000 m
Busway - Copper
Model
BLC06
Rated current
600 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 106.3 μΩ/m
Resistance R85: 133.5 μΩ/m
Resistance X50: 112.3 μΩ/m
Impedance Z50: 174.5 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 106.3 μΩ/m
Resistance R85: 133.5 μΩ/m
Resistance X60: 134.8 μΩ/m
Impedance Z60: 189.7 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 145 mm²
N (100%): 145 mm²
G (Internal): 72.5 mm²
Dimensions (H x W)
100 x 55 mm
Joint (H x W)
152 x 93 mm
Model
BLC08
Rated current
800 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 68.7 μΩ/m
Resistance R85: 86.2 μΩ/m
Resistance X50: 79.9 μΩ/m
Impedance Z50: 117.5 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 68.7 μΩ/m
Resistance R85: 86.2 μΩ/m
Resistance X60: 95.9 μΩ/m
Impedance Z60: 128.9 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 232 mm²
N (100%): 232 mm²
G (Internal): 116 mm²
Dimensions (H x W)
100 x 70 mm
Joint (H x W)
152 x 93 mm
Model
BLC10
Rated current
1000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 50.2 μΩ/m
Resistance R85: 63.0 μΩ/m
Resistance X50: 57.3 μΩ/m
Impedance Z50: 85.2 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 50.2 μΩ/m
Resistance R85: 63.0 μΩ/m
Resistance X60: 68.8 μΩ/m
Impedance Z60: 93.3 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 307.4 mm²
N (100%): 307.4 mm²
G (Internal): 153.7 mm²
Dimensions (H x W)
100 x 83 mm
Joint (H x W)
152 x 106 mm
Model
BLC12
Rated current
1250 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 34.7 μΩ/m
Resistance R85: 43.5 μΩ/m
Resistance X50: 42.3 μΩ/m
Impedance Z50: 60.7 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 34.7 μΩ/m
Resistance R85: 43.5 μΩ/m
Resistance X60: 50.8 μΩ/m
Impedance Z60: 66.9 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 464 mm²
N (100%): 464 mm²
G (Internal): 232 mm²
Dimensions (H x W)
100 x 110 mm
Joint (H x W)
152 x 133 mm
Model
BLC16
Rated current
1600 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 23.0 μΩ/m
Resistance R85: 28.9 μΩ/m
Resistance X50: 28.0 μΩ/m
Impedance Z50: 40.2 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 23.0 μΩ/m
Resistance R85: 28.9 μΩ/m
Resistance X60: 33.6 μΩ/m
Impedance Z60: 44.3 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 696 mm²
N (100%): 696 mm²
G (Internal): 348 mm²
Dimensions (H x W)
100 x 150 mm
Joint (H x W)
152 x 173 mm
Model
BLC20
Rated current
2000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 17.9 μΩ/m
Resistance R85: 22.5 μΩ/m
Resistance X50: 22.1 μΩ/m
Impedance Z50: 31.5 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 17.9 μΩ/m
Resistance R85: 22.5 μΩ/m
Resistance X60: 26.5 μΩ/m
Impedance Z60: 34.8 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 928 mm²
N (100%): 928 mm²
G (Internal): 464 mm²
Dimensions (H x W)
100 x 190 mm
Joint (H x W)
152 x 213 mm
Model
BLC25
Rated current
2500 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 15.1 μΩ/m
Resistance R85: 18.9 μΩ/m
Resistance X50: 17.7 μΩ/m
Impedance Z50: 25.9 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 15.1 μΩ/m
Resistance R85: 18.9 μΩ/m
Resistance X60: 21.2 μΩ/m
Impedance Z60: 28.4 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1160 mm²
N (100%): 1160 mm²
G (Internal): 580 mm²
Dimensions (H x W)
100 x 230 mm
Joint (H x W)
152 x 253 mm
Model
BLC32
Rated current
3200 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 11.6 μΩ/m
Resistance R85: 14.5 μΩ/m
Resistance X50: 13.4 μΩ/m
Impedance Z50: 19.7 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 11.6 μΩ/m
Resistance R85: 14.5 μΩ/m
Resistance X60: 16.1 μΩ/m
Impedance Z60: 21.7 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1392 mm²
N (100%): 1392 mm²
G (Internal): 696 mm²
Dimensions (H x W)
100 x 270 mm
Joint (H x W)
152 x 293 mm
Model
BLC40
Rated current
4000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 9.0 μΩ/m
Resistance R85: 11.3 μΩ/m
Resistance X50: 10.0 μΩ/m
Impedance Z50: 15.1 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 9.0 μΩ/m
Resistance R85: 11.3 μΩ/m
Resistance X60: 12.0 μΩ/m
Impedance Z60: 16.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1856 mm²
N (100%): 1856 mm²
G (Internal): 928 mm²
Dimensions (H x W)
100 x 395 mm
Joint (H x W)
152 x 418 mm
Model
BLC50
Rated current
5000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 7.6 μΩ/m
Resistance R85: 9.5 μΩ/m
Resistance X50: 8.8 μΩ/m
Impedance Z50: 12.9 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 7.8 μΩ/m
Resistance R85: 9.5 μΩ/m
Resistance X60: 10.6 μΩ/m
Impedance Z60: 14.2 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 2320 mm²
N (100%): 2320 mm²
G (Internal): 1160 mm²
Dimensions (H x W)
100 x 475 mm
Joint (H x W)
152 x 498 mm
Model
BLC64
Rated current
6400 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 6.1 μΩ/m
Resistance R85: 7.7 μΩ/m
Resistance X50: 6.3 μΩ/m
Impedance Z50: 9.9 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 6.1 μΩ/m
Resistance R85: 7.7 μΩ/m
Resistance X60: 7.6 μΩ/m
Impedance Z60: 10.8 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 2784 mm²
N (100%): 2784 mm²
G (Internal): 1392 mm²
Dimensions (H x W)
100 x 555 mm
Joint (H x W)
152 x 578 mm
Aluminum
Model
BLA04
Rated current
400 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 110.2 μΩ/m
Resistance R85: 138.2 μΩ/m
Resistance X50: 128.0 μΩ/m
Impedance Z50: 188.4 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 110.2 μΩ/m
Resistance R85: 138.2 μΩ/m
Resistance X60: 153.6 μΩ/m
Impedance Z60: 206.6 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 232 mm²
N (100%): 232 mm²
G (Internal): 116 mm²
Dimensions (H x W)
100 x 70 mm
Joint (H x W)
152 x 93 mm
Model
BLA06
Rated current
600 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 84.8 μΩ/m
Resistance R85: 106.3 μΩ/m
Resistance X50: 76.5 μΩ/m
Impedance Z50: 131.0 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 84.8 μΩ/m
Resistance R85: 106.3 μΩ/m
Resistance X60: 91.8 μΩ/m
Impedance Z60: 140.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 307.4 mm²
N (100%): 307.4 mm²
G (Internal): 153.7 mm²
Dimensions (H x W)
100 x 83 mm
Joint (H x W)
152 x 106 mm
Model
BLA08
Rated current
800 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 55.1 μΩ/m
Resistance R85: 69.1 μΩ/m
Resistance X50: 56.9 μΩ/m
Impedance Z50: 89.5 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 55.1 μΩ/m
Resistance R85: 69.1 μΩ/m
Resistance X60: 68.3 μΩ/m
Impedance Z60: 97.2 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 464 mm²
N (100%): 464 mm²
G (Internal): 232 mm²
Dimensions (H x W)
100 x 110 mm
Joint (H x W)
152 x 133 mm
Model
BLA10
Rated current
1000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 47.0 μΩ/m
Resistance R85: 58.9 μΩ/m
Resistance X50: 49.8 μΩ/m
Impedance Z50: 77.1 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 47.0 μΩ/m
Resistance R85: 58.9 μΩ/m
Resistance X60: 59.8 μΩ/m
Impedance Z60: 83.9 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 580 mm²
N (100%): 580 mm²
G (Internal): 290 mm²
Dimensions (H x W)
100 x 130 mm
Joint (H x W)
152 x 153 mm
Model
BLA12
Rated current
1250 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 39.3 μΩ/m
Resistance R85: 49.3 μΩ/m
Resistance X50: 38.6 μΩ/m
Impedance Z50: 62.6 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 39.3 μΩ/m
Resistance R85: 49.3 μΩ/m
Resistance X60: 46.3 μΩ/m
Impedance Z60: 67.6 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 696 mm²
N (100%): 696 mm²
G (Internal): 348 mm²
Dimensions (H x W)
100 x 150 mm
Joint (H x W)
152 x 173 mm
Model
BLA15
Rated current
1500 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 29.8 μΩ/m
Resistance R85: 37.4 μΩ/m
Resistance X50: 28.9 μΩ/m
Impedance Z50: 47.3 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 29.8 μΩ/m
Resistance R85: 37.4 μΩ/m
Resistance X60: 34.7 μΩ/m
Impedance Z60: 51.0 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 928 mm²
N (100%): 928 mm²
G (Internal): 464 mm²
Dimensions (H x W)
100 x 190 mm
Joint (H x W)
152 x 213 mm
Model
BLA16
Rated current
1600 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 24.8 μΩ/m
Resistance R85: 31.1 μΩ/m
Resistance X50: 22.3 μΩ/m
Impedance Z50: 38.3 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 24.8 μΩ/m
Resistance R85: 31.1 μΩ/m
Resistance X60: 26.8 μΩ/m
Impedance Z60: 41.1 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1160 mm²
N (100%): 1160 mm²
G (Internal): 580 mm²
Dimensions (H x W)
100 x 230 mm
Joint (H x W)
152 x 253 mm
Model
BLA20
Rated current
2000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 21.8 μΩ/m
Resistance R85: 27.4 μΩ/m
Resistance X50: 17.4 μΩ/m
Impedance Z50: 32.5 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 21.8 μΩ/m
Resistance R85: 27.4 μΩ/m
Resistance X60: 20.9 μΩ/m
Impedance Z60: 34.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1392 mm²
N (100%): 1392 mm²
G (Internal): 696 mm²
Dimensions (H x W)
100 x 270 mm
Joint (H x W)
152 x 293 mm
Model
BLA25
Rated current
2500 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 15.7 μΩ/m
Resistance R85: 19.7 μΩ/m
Resistance X50: 12.9 μΩ/m
Impedance Z50: 23.5 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 15.7 μΩ/m
Resistance R85: 19.7 μΩ/m
Resistance X60: 15.5 μΩ/m
Impedance Z60: 25.1 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 1392 mm²
N (100%): 1392 mm²
G (Internal): 696 mm²
Dimensions (H x W)
100 x 270 mm
Joint (H x W)
152 x 293 mm
Model
BLA32
Rated current
3200 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 13.6 μΩ/m
Resistance R85: 17.1 μΩ/m
Resistance X50: 10.0 μΩ/m
Impedance Z50: 19.8 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 13.6 μΩ/m
Resistance R85: 17.1 μΩ/m
Resistance X60: 10.0 μΩ/m
Impedance Z60: 20.9 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 2320 mm²
N (100%): 2320 mm²
G (Internal): 1160 mm²
Dimensions (H x W)
100 x 475 mm
Joint (H x W)
152 x 498 mm
Model
BLA40
Rated current
4000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 10.9 μΩ/m
Resistance R85: 13.7 μΩ/m
Resistance X50: 8.3 μΩ/m
Impedance Z50: 16.0 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 10.9 μΩ/m
Resistance R85: 13.7 μΩ/m
Resistance X60: 9.9 μΩ/m
Impedance Z60: 16.9 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 2784 mm²
N (100%): 2784 mm²
G (Internal): 1392 mm²
Dimensions (H x W)
100 x 555 mm
Joint (H x W)
152 x 578 mm
Model
BLA50
Rated current
5000 A
Impedance values
At 50 Hz frequency/ 85°C temperature
Resistance R20: 9.3 μΩ/m
Resistance R85: 11.6 μΩ/m
Resistance X50: 5.1 μΩ/m
Impedance Z50: 13.0 μΩ/m
At 60 Hz frequency/ 85°C temperature
Resistance R20: 9.3 μΩ/m
Resistance R85: 11.6 μΩ/m
Resistance X60: 7.0 μΩ/m
Impedance Z60: 13.5 μΩ/m
Conductor Cross-section Area
L1,L2,L3: 2784 mm²
N (100%): 2784 mm²
G (Internal): 1392 mm²
Dimensions (H x W)
100 x 555 mm
Joint (H x W)
152 x 578 mm
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |