HPH Gen2 Series UPS, Three Phase, 20/30/40 kVA
Technical Specifications
Model
Long backup model
HPH-20K / HPH-30K / HPH-40K
Inbuilt battery model - batteries inside
HPH-20KB / HPH-30KB / HPH-40KB
Inbuilt battery model - no batteries inside
HPH-20KB-N / HPH-30KB-N / HPH-40KB-N
Power Rating
● HPH-20K/B/B-N
20 kVA / 20 kW
● HPH-30K/B/B-N
30 kVA / 30 kW
● HPH-40K/B/B-N
40 kVA / 40 kW
Input
Nominal Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Range
305-478 Vac (full load), 228-305 Vac (with derating to 70-100%)
Current Harmonic Distortion(1)
● HPH-20K/B/B-N
≤ 2.5%
● HPH-30K/B/B-N
≤ 2%
● HPH-40K/B/B-N
≤ 2%
Power Factor
> 0.99
Frequency Range
40-70 Hz
Output
Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Harmonic Distortion
≤ 1.5% (linear load)
≤ 4% (non-linear load)
Voltage Regulation
± 1% (static)
Frequency
50/60 Hz
Overload Capability
≤ 105%: continues, > 105-≤ 110%: 60 mins, > 110-≤ 125%: 10 mins
> 125-≤ 150%: 1 min, > 150%: 1 sec
Display
5” color touch screen
Interface
Standard
External battery temperature detection x1, Output dry contact x4, Input dry contact x2, Parallel port x2, USB Port x1, RS232 Port x1, REPO Port x1, Mini Slot x2
Conformance
Safety
CE, RCM (IEC62040-1, IEC62040-2 Class C2)
Efficiency
AC-AC
> 96% (Peak efficiency)
ECO Mode
99%
Battery
Nominal Voltage
± 240 Vdc (default, ± 180 Vdc(2) - ± 276 Vdc configurable)
Charge Voltage
± 272 Vdc (adjustable from 204 V to 312 V)
Maximum Inbuilt Charger Current
15 A
Discharge Time(3)
● HPH-20K/B/B-N
20 mins
● HPH-30K/B/B-N
14 mins
● HPH-40K/B/B-N
9.5 mins
Environment
Operating Temperature
0 to 40 ℃
Relative Humidity
0~95% (non-condensing)
Audible Noise (at one meter)
● HPH-20K/B/B-N
< 50 dBA
● HPH-30K/B/B-N
< 56 dBA
● HPH-40K/B/B-N
< 56 dBA
IP Protection
IP20 (Standard)
IP42 (Optional for long backup model)
Others
Parallel Redundancy and Expansion
Up to 4 units
Battery Start
Yes
Physical
Dimensions (W x D x H)
240 x 630 x 650 mm
Weight
● HPH-20K
44 kg
● HPH-30K/40K
50 kg
Physical (HPH-B/B-N)
Dimensions (W x D x H)
410 x 780 x 1200 mm
Weight (B: with batt.)
● HPH-20KB
334 kg
● HPH-30KB/40KB
340 kg
Weight (B-N: without batt.)
● HPH-20KB-N
94 kg
● HPH-30KB-N/40KB-N
100 kg
HPH-B: UPS integrated battery model has batteries inside
HPH-B-N: UPS integrated battery model has no batteries inside.
(1) When input harmonic distortion is less than 1%.
(2) 30-34 pcs required load derating
(3) UPS at 70% load with internal battery strings.
HPH-B-N: UPS integrated battery model has no batteries inside.
(1) When input harmonic distortion is less than 1%.
(2) 30-34 pcs required load derating
(3) UPS at 70% load with internal battery strings.
All specifications are subject to change without prior notice.
Options
- Battery temperature compensation cable
- Dust filter
- IP42 kit for long backup model
- EPO button kit
- SNMP IPv6 card
- Modbus card
- Relay I/O card
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
(1) HPH: long backup model
(2) HPH-B/B-N: inbuilt battery model
Request A Quote |