HPH Gen2 Series UPS, Three Phase, 20/30/40 kVA
Benefits & Features
Easy Deployment and Maintenance with Compact Design
Inbuilt casters for easy move-in, positioning and maintenance
Inbuilt input / bypass input / output / maintenance bypass breakers for completed distribution panel
Slim design and smallest footprint (40 kW in 0.15 m²) to reduce the space wasting
Low Total Cost of Ownership
Wide battery quantity configuration (30-46pcs) to optimize the battery solution
High AC-AC efficiency over 96% and ECO mode to 99% resulting in marked energy cost savings
Low input harmonic distortion (iTHD < 2%) is highly compatible with upstream of UPS power without additional filter or over sizing generator
High Manageability and Flexibility
User-friendly 5" color touch screen enables easy local UPS management
Optional SNMP IPv6 and Modbus communication cards for remote monitoring
Inbuilt 15A charger for long backup solution without additional cost
Optional IP42 kit for harsh environment application
Front access and easy battery replacement for inbuilt battery models
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
(1) HPH: long backup model
(2) HPH-B/B-N: inbuilt battery model
Request A Quote |