DPH Series UPS, Three Phase, 20 – 80/120 kVA
Technical Specifications
Model
DPH-80K / DPH-120K
Power Rating
● DPH-80K
20/ 40/ 60/ 80 kVA
20/ 40/ 60/ 80 kW
Frame Size: 80 kW
● DPH-120K
20/ 40/ 60/ 80/ 100/ 120 kVA
20/ 40/ 60/ 80/ 100/ 120 kW
Frame Size: 120 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
380/ 400/ 415 Vac, 3P4W+PE
Voltage Range
176-276/ 305-477 Vac (Full Load)
132-176/ 228-305 Vac (De-rated 70% Load)
Frequency
40-70 Hz
Total Harmonic Distortion (THDi)
≤ 2%(1)
Power Factor
> 0.99 (full load)
Output
Nominal Voltage
380/ 400/ 415 Vac, 3P4W+PE
Voltage Regulation
±1% (static)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
≤ 1% (Linear Load), ≤ 4% (Non-linear Load)
Power Factor
1.0
Overload Capability
≤ 125%: 10 mins
≤ 150%: 1 min
> 150%: 1 sec
Current Crest Ratiol
3:1
Efficiency
Online Mode
Up to 96.2%
ECO Mode
Up to 99%
Battery
Battery Type
VRLA/ Vented lead-acid/ Lithium-ion battery
Nominal Voltage
±180-±276 Vdc (configurable, ±240 Vdc default)
Quantity
30-46 pcs (configurable)
Maximum Charge Current
● DPH-80K
32 A
● DPH-120K
48 A
Communication Interface
Display
10” color touch screen
Port
Smart slot x1, MODBUS port (RS-485), REPO, EMS/Console (RJ45), BMS (RS-485), Ethernet port x1, Input dry contact x4, Output dry contact x6, External battery temperature detection x4, External switch/breaker status dry contact x4
Protocols
SNMP, MODBUS RTU, MODBUS TCP/IP, HTTP(S), SNTP, SMTP, Syslog, BOOTP, DHCP
Physical
Dimensions (W x D x H)
600 x 850 x 1445 mm
Net Weight - UPS System
● DPH-80K
150 kg
● DPH-120K
162 kg
Net Weight - Per Power Module
18 kg
Environment
Operating Temperature
0 to 40 ℃
Humidity
0-95% (non-condensing)
Altitude
0-1000 m
Storage Temperature
-20 to +70 °C
IP Protection
IP20
Conformance
Safety
CE, RCM, BSMI
EMC
IEC 62040-2
Performance
IEC 62040-3
Sustainability
RoHS, REACH
Features
Burn-in Test without Load Bank
Standard
Cold Start Function
Standard
Frequency Conversion
Standard
Failure Prediction
Standard
(1) Input voltage total harmonic distortion < 1%
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |