DPH Series UPS, Three Phase, 20 – 80/120 kVA
Benefits & Features
Excellent Power Performance
High AC-AC efficiency over 96% and ECO mode to 99% resulting in marked energy cost savings
Green mode featuring a load aggregation function optimizes system efficiency
Up to 120 kW within all equipped breakers in 162.8 kW/m³ which supports top/bottom cable entry without an additional cabinet to achieve the best utilization compared with its peers
Ultimate Availability
Fully modularized design and hot-swappable key modules ensure Mean Time To Repair (MTTR) close to zero without downtime risk
Redundant components and dual CAN bus delivers highest system availability and avoids single point of failure
Key components aging pre-warning mechanism provides proactive reliability to minimize human error and reduce downtime risk (optional)
High Manageability
User-friendly 10" color touch screen enables easy local UPS management
Environment information such as temperature, humidity and transmitting signals from environment sensors can be integrated into the UPS for easy monitoring via the LCD of the UPS
If the UPS is equipped with an external battery management system, the battery information can be integrated into the UPS and monitored via the LCD of the UPS
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |