• Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • RT Pro Series UPS, Single Phase, 1/2/3 kVA

    Technical Specifications

    Model
    RT Pro-1K / RT Pro-2K / RT Pro-3K
    Topology
    Online double-conversion
    Power Rating
     
    ● RT Pro-1K
    1 kVA / 1 kW
    ● RT Pro-2K
    2 kVA / 2 kW
    ● RT Pro-3K
    3 kVA / 3 kW
    Input
     
    Nominal Voltage
    200/ 208/ 220/ 230/ 240 Vac, 1P2W+PE
    Voltage Range
    175-280 Vac (100% load), 120-175 Vac (with derating to 70-100% load)(1)
    Frequency
    40-70 Hz
    Power Factor
    0.99 (100% load)
    Connection
     
    ● RT Pro-1K
    IEC C14
    ● RT Pro-2K/3K
    IEC C20
    Output
     
    Nominal Voltage
    200(2)/ 208(2)/ 220/ 230/ 240 Vac, 1P2W+PE
    Voltage Regulation
    ±3% (linear load)
    Frequency
    50/60 ± 0.05 Hz
    Total Harmonic Distortion (THDv)
    ≤ 2% (linear load)
    Power Factor
    1
    Connection
     
    ● RT Pro-1K
    IEC C13 ×2, Programmable IEC C13 ×2 ×2 groups
    ● RT Pro-2K/3K
    IEC C13 x2, IEC C19 x1, Programmable IEC C13 x2 x2 groups
    Overload Capability
    < 105% continuous, 105-125%: 1 min ± 5 secs, 126-150%: 15 ± 3 secs, 151-155%: 0.1 secs
    Current Crest Ratio
    3:1
    Efficiency
     
    Online Mode
     
    ● RT Pro-1K
    93.5%
    ● RT Pro-2K
    94%
    ● RT Pro-3K
    94.3%
    ECO Mode
    99%
    Battery
     
    Battery Type
    VRLA
    Nominal Voltage
     
    ● RT Pro-1K
    24 Vdc
    ● RT Pro-2K
    48 Vdc
    ● RT Pro-3K
    72 Vdc
    Quantity
     
    ● RT Pro-1K
    2 pcs
    ● RT Pro-2K
    4 pcs
    ● RT Pro-3K
    6 pcs
    Charge Current
    Up to 2.5 A
    Communication Interface
     
    Display
    LCD display with LED indicators
    Port
    USB, RS-232, REPO, Mini Slot, Input dry contact x1, Output dry contact x3
    REPO (Emergency Power Off)
    Standard
    Physical
     
    Dimensions (W x D x H)
     
    ● RT Pro-1K
    440 x 335 x 88 mm
    ● RT Pro-2K
    440 x 430 x 88 mm
    ● RT Pro-3K
    440 x 565 x 88 mm
    Net Weight
     
    ● RT Pro-1K
    11.7 kg
    ● RT Pro-2K
    21 kg
    ● RT Pro-3K
    28 kg
    Packing Dimensions (W x D x H)
     
    ● RT Pro-1K
    484 x 579 x 220 mm
    ● RT Pro-2K
    594 x 508 x 220 mm
    ● RT Pro-3K
    605 x 1005 x 220 mm
    Packing Weight
     
    ● RT Pro-1K
    18 kg
    ● RT Pro-2K
    28.8 kg
    ● RT Pro-3K
    38 kg
    Environment
     
    Operating Temperature
    0 to 55°C(3)
    Humidity
    5-95% (non-condensing)
    Audible Noise(4)
    < 40 dBA
    Altitude
    0-3,000 m (derating 1%/100 m from 1,000-3,000 m)
    Ingress Protection
    IP20
    Conformance
     
    Safety
    CE, UL, cUL, RCM, UKCA
    EMC
    IEC 62040-2
    Sustainability
    RoHS, REACH
    (1) 200/ 208 Vac: 160-280 Vac (100% load); 120-160 Vac (with derating to 70-100% load)
    (2) Derating to 90% load
    (3) 40 to 50°C de-rating to 90% load; 50 to 55°C de-rating to 75% load
    (4) ECO mode at front side 1 meter

    All specifications are subject to change without prior notice.

     

    Runtime Table

    1 kVA
    Load 100 W 200 W 300 W 400 W 500 W 600 W 700 W 800 W 900 W 1000 W
    Internal Battery 70.3 31.9 18.4 11.9 8.2 6 4.6 3.6 2.9 2.4
    UPS+1EBC 241.7 123 79.5 57 43.4 34.3 27.9 23.1 19.5 16.6
    UPS+2EBC 414 215.7 142.6 104.7 81.6 66 54.9 46.5 40 34.8
    UPS+3EBC 584.4 308.6 206.1 152.8 120.2 98.3 82.5 70.6 61.4 54
    UPS+4EBC 758.8 401.6 269.7 201.1 159.1 130.8 110.4 95 83 73.4

    2 kVA
    Load 200 W 400 W 600 W 800 W 1000 W 1200 W 1400 W 1600 W 1800 W 2000 W
    Internal Battery 73.6 33.6 19.5 12.6 8.8 6.4 4.9 3.8 3.1 2.5
    UPS+1EBC 252.5 128.9 83.4 60 45.7 36.2 29.5 24.5 20.6 17.6
    UPS+2EBC 432.3 225.8 149.5 109.9 85.7 69.4 57.7 49 42.2 36.8
    UPS+3EBC 612.2 322.9 215.9 160.2 126.2 103.2 86.7 74.2 64.6 56.8
    UPS+4EBC 792.1 420.1 282.4 210.7 166.8 137.2 115.9 99.8 87.2 77.2

    3 kVA
    Load 300 W 600 W 900 W 1200 W 1500 W 1800 W 2100 W 2400 W 2700 W 3000 W
    Internal Battery 77 35.3 20.6 13.4 9.35 6.8 5.2 4.1 3.3 2.7
    UPS+1EBC 263.6 134.9 87.5 63 48 38 31 25.8 21.8 18.6
    UPS+2EBC 451 236.1 156.5 115.2 89.9 72.9 60.7 51.5 44.4 38.7
    UPS+3EBC 638.5 337.5 225.9 167.8 132.2 108.2 90.9 77.9 67.8 59.7
    UPS+4EBC 826.1 438.9 295.4 220.6 174.7 143.8 121.5 104.7 91.5 81
    Unit: min
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
                 

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top