RT Pro Series UPS, Single Phase, 1/2/3 kVA
Benefits & Features
Power More from Less
Unity power factor (kVA=kW), provides maximum power for your facility
Industry leading AC-AC efficiency up to 94.3% and ECO mode efficiency up to 99% offer significant energy cost savings
Extends battery lifespan through reduced usage with wide 120-280V input range and a smart 3-stage battery charge mechanism
Superior Flexibility
Two programmable outlets group for power-cycling and optimize battery runtime for most critical applications
Easily scales for longer backup time with optional external battery pack
REPO/ ROO enables remote shutdown and restart during accidents to ensure safety
Integrated dry-contacts with user-selectable definition
Convertible rack and tower configuration with rotatable LCD screen
Easy Management
CE and UL certified, streamlines global models and service management for multinational operations
LCD display and intuitive interface offer effortless monitoring and configuration
Intelligent management software connectivity via RS-232, USB, or mini slot port for remote monitoring and setting
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |