• Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • RT Gen3 Series UPS, Single Phase, 1/2/3 kVA

    Technical Specifications

    Model
    RT-1K / RT-2K / RT-3K
    Topology
    Online double-conversion
    Power Rating
     
    ● RT-1K
    1 kVA / 0.9 kW
    ● RT-2K
    2 kVA / 1.8 kW
    ● RT-3K
    3 kVA / 2.7 kW
    Input
     
    Nominal Voltage
    208(1)/ 220/ 230/ 240 Vac, 1P2W+PE
    Voltage Range
    180-280 Vac (100% load), 120-300 Vac (50-100% load)
    Frequency Range
    40-70 Hz
    Power Factor
    ≥ 0.99 (100% load)
    Connection (Standard Runtime Model)
     
    ● RT-1/2K
    IEC C14
    ● RT-3K
    IEC C20
    Output
     
    Nominal Voltage
    208(1)/ 220/ 230/ 240 Vac, 1P2W+PE
    Voltage Regulation
    ±1%
    Frequency
    50/60 ± 3 Hz
    Total Harmonic Distortion (THDv)
    < 3% (linear load)
    Power Factor
    0.9
    Connection
     
    ● RT-1K
    IEC C13 x4
    ● RT-2/3K
    IEC C13 x4 + IEC C19 x1
    Overload Capability
    < 105-110%: 10 mins, 110-130%: 30 secs, 130-150%: 3 secs
    Current Crest Ratio
    3:1
    Efficiency
     
    Online Mode
     
    ● RT-1/2K
    88%
    ● RT-3K
    90%
    ECO Mode
     
    ● RT-1K
    93%
    ● RT-2K
    94%
    ● RT-3K
    95%
    Battery - Standard Runtime Model
     
    Battery Type
    VRLA, inbuilt battery
    Nominal Voltage
     
    ● RT-1K
    24 Vdc
    ● RT-2K
    48 Vdc
    ● RT-3K
    72 Vdc
    Quantity
     
    ● RT-1K
    2 pcs
    ● RT-2K
    4 pcs
    ● RT-3K
    6 pcs
    Charging Time
    4 hours to 90%
    Charge Current
    1 A
    Battery - Extended Runtime Model
     
    Battery Type
    VRLA, External battery cabinet (Optional)
    Nominal Voltage
     
    ● RT-1K
    36 Vdc
    ● RT-2/3K
    72 Vdc
    Parallel Configuration
    Up to 4 EBCs
    Charge Current
    1/ 2/ 4/ 6 A (configurable)
    Communication Interface
     
    Display
    LCD display with LED indicators
    Port
    USB, RS-232, Mini slot (option for mini SNMP, mini MODBUS and mini relay I/O card)
    Physical
     
    Dimensions (W x D x H)
     
    ● RT-1K
    438 x 310 x 86 mm
    ● RT-2K
    438 x 410 x 86 mm
    ● RT-3K
    Standard Runtime Model: 438 x 630 x 86 mm
     
    Extended Runtime Model: 438 x 460 x 86 mm
    Net Weight
     
    ● RT-1K
    Standard Runtime Model: 10.6 kg
     
    Extended Runtime Model: 5.7 kg
    ● RT-2K
    Standard Runtime Model: 17.9 kg
     
    Extended Runtime Model: 8.4 kg
    ● RT-3K
    Standard Runtime Model: 26.6 kg
     
    Extended Runtime Model: 8.9 kg
    Packing Dimensions (W x D x H)
     
    ● RT-1K
    600 x 500 x 240 mm
    ● RT-2K
    565 x 700 x 240 mm
    ● RT-3K
    Standard Runtime Model: 600 x 760 x 240 mm
     
    Extended Runtime Model: 545 x 760 x 240 mm
    Packing Weight
     
    ● RT-1K
    Standard Runtime Model: 13.9 kg
     
    Extended Runtime Model: 9.4 kg
    ● RT-2K
    Standard Runtime Model: 22 kg
     
    Extended Runtime Model: 12.8 kg
    ● RT-3K
    Standard Runtime Model: 31.5 kg
     
    Extended Runtime Model: 13.3 kg
    Environment
     
    Operating Temperature
    0 to 50°C (40 to 50°C de-rating to 70% load)
    Humidity
    10-90% (non-condensing)
    Audible Noise
    ≤ 50 dBA
    Altitude
    0-3000 m (derating 1%/100 m from 1501-3000 m)
    Storage Temperature
    -20 to 50°C
    Ingress Protection
    IP20
    Conformance
     
    Safety
    CE, UKCA, KC
    EMC
    IEC 62040-2
    Sustainability
    RoHS, REACH
    (1) De-rating to 70% load

    All specifications are subject to change without prior notice

     

    Runtime Table

    Standard Runtime Model

    1 kVA
    Load 90 W 180 W 270 W 360 W 450 W 540 W 630 W 720 W 810 W 900 W
    Backup Time 57.5 26.9 16.8 11.9 9.1 7.3 6.1 3.5 3.5 3.1

    2 kVA
    Load 180 W 360 W 540 W 720 W 900 W 1080 W 1260 W 1440 W 1620 W 1800 W
    Backup Time 61.1 28.3 17.7 12.5 9.5 7.7 6.5 3.5 3.5 3.3

    3 kVA
    Load 270 W 540 W 810 W 1080 W 1350 W 1620 W 1890 W 2160 W 2430 W 2700 W
    Backup Time 67.1 29.4 18.1 12.5 10.3 8.2 6.9 3.5 3.5 3.5
    Unit: min

    (1) Runtime table is estimated based on operation at 25°C with batteries fully charged.

     

    Extended Runtime Model

    1 kVA
    Load 90 W 180 W 270 W 360 W 450 W 540 W 630 W 720 W 810 W 900 W
    UPS+1EBC 87.4 38.2 22.3 15.4 12.0 10.0 8.8 7.7 6.6 5.3
    UPS+2EBC 201.9 96.7 59.2 40.6 29.9 23.2 18.8 15.8 13.7 12.2
    UPS+3EBC 318.3 158.5 100.2 70.5 52.9 41.4 33.5 27.8 23.6 20.4
    UPS+4EBC 435.3 221.2 142.5 102.0 77.6 61.5 50.2 41.8 35.5 30.7

    2 kVA
    Load 180 W 360 W 540 W 720 W 900 W 1080 W 1260 W 1440 W 1620 W 1800 W
    UPS+1EBC 90.8 39.8 23.3 16.0 12.4 10.4 9.1 8.0 6.9 5.7
    UPS+2EBC 209.3 100.6 61.7 42.3 31.2 24.3 19.7 16.5 14.3 12.7
    UPS+3EBC 329.7 164.6 104.3 73.5 55.2 43.2 35.0 29.0 24.6 21.3
    UPS+4EBC 450.7 229.6 148.1 106.2 80.9 64.1 52.3 43.7 37.1 32.0

    3 kVA
    Load 270 W 540 W 810 W 1080 W 1350 W 1620 W 1890 W 2160 W 2430 W 2700 W
    UPS+1EBC 58.8 24.9 15.1 11.2 9.2 7.6 5.8 3.3 2.5 2.0
    UPS+2EBC 142.8 65.9 39.2 26.6 19.7 15.6 13.1 11.5 10.3 9.4
    UPS+3EBC 229.5 111.3 68.6 47.3 34.9 27.1 22.0 18.4 15.8 14.0
    UPS+4EBC 317.1 158.0 99.7 70.0 52.4 40.9 33.1 27.5 23.3 20.2
    Unit: min

    (1) Up to 4 EBCs can be paralleled.
    (2) Runtime table is estimated based on operation at 25°C with batteries fully charged.

     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    Std/ Ext   Std Std/ Ext   Std/ Ext   Std  

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

    Std: Standard Runtime Model
    Ext: Extended Runtime Model

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top