RT Gen3 Series UPS, Single Phase, 1/2/3 kVA
Benefits & Features
High Availability
True online double-conversion topology and zero transfer time to battery mode
Operates at up to 50℃ adapting to various environments
Excellent overload capacity allows the overload condition to continue within the timeframe
Green with Low TCO
Output power factor 0.9 provides more capacity to load
Up to 90% online mode efficiency and 95% ECO mode efficiency contributes to significant energy cost savings
Capable of working in harsh electrical environments with a wide input voltage range to minimize battery usage
Easy Management
Convertible rack and tower configuration with rotatable LCD screen
LCD display and intuitive interface offer effortless monitoring and configuration
Excellent local communications through rotatable LCD display
Intelligent management software connectivity via RS-232, mini slot or USB port for remote monitoring and setting
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Std: Standard Runtime Model
Ext: Extended Runtime Model
Request A Quote |