• Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • N Gen3 Series UPS, Single Phase, 1/2/3 kVA

    Technical Specifications

    Model
    NX-1K, NX-2K, NX-3K
    Topology
    Online double-conversion
    Power Rating
     
    ● NX-1K
    1 kVA / 0.9 kW
    ● NX-2K
    2 kVA / 1.8 kW
    ● NX-3K
    3 kVA / 2.7 kW
    Input
     
    Nominal Voltage
    220/230 Vac, 1P2W+PE
    Voltage Range
    180-285 Vac (100% load), 120-180 Vac (60-100% load)
    Frequency
    40-70 Hz
    Power Factor
    > 0.99 (100% load)
    Connection
     
    ● NX-1/2K
    IEC C14
    ● NX-3K
    IEC C20
    Output
     
    Nominal Voltage
    208(1)/220/230/240 Vac, 1P2W+PE
    Voltage Regulation
    ±1%
    Frequency
    50/60 ± 3 Hz
    Total Harmonic Distortion (THDv)
    ≤ 3% (linear load)
    Power Factor
    0.9
    Connection
     
    ● NX-1/2K
    IEC C13 x4
    ● NX-3K
    IEC C13 x4 + Terminal
    Overload Capability
     
    ● Standard(2)
    ≤ 105%: continuous, 106-110%: 10 mins, 111-130%: 30 secs, 131-150%: 3 secs, > 150%: immediately
    ● Extended(2)
    ≤ 105%: continuous, 106-110%: 10 mins, 111-130%: 1 min, 131-150%: 3 secs, > 150%: 0.5 sec
    Current Crest Ratio
    3:1
    Efficiency
     
    Online Mode
    Up to 90%
    ECO Mode
    Up to 95%
    Battery
     
    Battery Type
    VRLA
    Nominal Voltage
     
    ● NX-1K
    24 Vdc (Standard), 36 Vdc (Extended)
    ● NX-2K
    48 Vdc
    ● NX-3K
    72 Vdc
    Quantity
     
    ● NX-1K
    2 pcs (Standard), 3 pcs (Extended)
    ● NX-2K
    4 pcs
    ● NX-3K
    6 pcs
    Runtime - 100% load
     
    ● NX-1K
    3.1 mins
    ● NX-2K
    3.3 mins
    ● NX-3K
    3.6 mins
    Runtime - 70% load
     
    ● NX-1K
    6.1 mins
    ● NX-2K
    6.5 mins
    ● NX-3K
    6.9 mins
    Charge Current
    1 A
    Communication Interface
     
    Display
    LCD screen with LED indicators
    Port
    USB, RS-232, Mini slot
    Audible Alarm
    Battery mode, Low battery, Overload, Fault, Bypass mode
    Physical
     
    Dimensions (W x D x H)
     
    ● NX-1K
    145 x 282 x 220 mm
    ● NX-2K
    145 x 492 x 220 mm
    ● NX-3K
    190 x 421 x 318 mm
    Net Weight
     
    ● NX-1K
    9.2 kg (Standard), 4.4 kg (Extended)
    ● NX-2K
    16.8 kg
    ● NX-3K
    27 kg
    Packing Dimensions (W x D x H)
     
    ● NX-1K
    230 x 360 x 325 mm
    ● NX-2K
    230 x 590 x 355 mm
    ● NX-3K
    320 x 560 x 460 mm
    Packing Weight
     
    ● NX-1K
    10.3 kg (Standard), 5.5 kg (Extended)
    ● NX-2K
    18.6 kg
    ● NX-3K
    28.4 kg
    Environment
     
    Operating Temperature
    0 to 50°C (40 to 50°C de-rating to 70% load)
    Humidity
    20-90% (non-condensing)
    Audible Noise(3)
    < 45 dBA
    Altitude
    0-4,000 m (derating 1%/100 m from 1,000-4,000 m)
    Storage Temperature
    -20 to 50°C
    Ingress Protection
    IP20
    Conformance
     
    Safety
    CE, UKCA, TISI, RCM(4), KC(4)
    EMC
    IEC 62040-2
    Sustainability
    RoHS, REACH
    (1) De-rating to 70% load
    (2) Standard model: built-in batteries; Extended model (only for SEA): capability to add external battery packs
    (3) Audible noise test with UPS < 75% load at 25°C in online mode
    (4) Applicable only to the standard runtime models

    All specifications are subject to change without prior notice.

     

    Runtime Table

    1 kVA
    Load 90 W 180 W 270 W 360 W 450 W 540 W 630 W 720 W 810 W 900 W
    Backup Time 57.5 26.9 16.8 11.9 9.1 7.3 6.1 4.3 3.6 3.1

    2 kVA
    Load 180 W 360 W 540 W 720 W 900 W 1080 W 1260 W 1440 W 1620 W 1800 W
    Backup Time 61.1 28.3 17.7 12.5 9.5 7.7 6.5 4.5 3.8 3.3

    3 kVA
    Load 270 W 540 W 810 W 1080 W 1350 W 1620 W 1890 W 2160 W 2430 W 2700 W
    Backup Time 67.1 29.4 18.1 12.5 10.3 8.2 6.9 4.9 4.2 3.6
    Unit: min
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
          1 kVA  

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top