N Gen3 Series UPS, Single Phase, 1/2/3 kVA
Benefits & Features
High Availability
Output power factor 0.9 provides more wattage to critical loads
True online double-conversion topology and zero transfer time to battery model
Generator compatibility ensures clean, uninterrupted power to the loads during an extended power outage
Green with Low TCO
Capable of working in harsh electrical environments with wide I/P voltage range to minimize battery usage
Excellent overload capacity allows the overload condition to continue within the timeframe
AC-AC efficiency up to 90%, and ECO mode efficiency up to 95% for better energy savings
Easy Management
The intuitive LCD display provides UPS status information with the ability to configure locally
Supports multiple communication interfaces, including USB port, RS-232 port and Mini slot (option for mini SNMP, mini Modbus and mini relay I/O card) for remote monitoring and configuration
Battery self-test function ensures early detection of the battery status when batteries need to be replaced
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |