• Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • MX Series, Line-Interactive UPS, 1.1/2/3 kVA

    Technical Specifications

    Model
    MX-1.1K / MX-2K / MX-3K
    Power Rating:
     
    ● MX-1.1K
    1100 VA / 990 W
    ● MX-2K
    2000 VA / 1800 W
    ● MX-3K
    3000 VA / 2700 W
    Input
     
    Voltage Range
    200 Vac: 150-234 Vac
     
    208 Vac: 156-243 Vac
     
    220 Vac: 162-268 Vac
     
    230 Vac: 170-280 Vac
     
    240 Vac: 177-290 Vac
    Nominal Frequency
    50/60 Hz (Auto-Detection)
    Connection:
     
    ● MX-1.1K
    IEC C14
    ● MX-2K/3K
    IEC C20
    Phase
    Single phase with ground
    Output
     
    Voltage
    200/208/220/230/240 Vac
    Voltage Regulation (Batt. Mode)
    ± 1.5%
    Frequency Range (Batt. Mode)
    50/60 Hz ± 1 Hz
    Connection:
     
    ● MX-1.1K/2K
    IEC C13 (4+4)
    ● MX-3K
    IEC C13 (4+4), IEC C19 x 1
    Overload
    103~120% : 5 minutes (1 minute @ Battery mode),
     
    120~150% : 10 seconds,
     
    > 150% : UPS shutdown immediately
    Current Crest Ratio
    3:1
    Harmonic Distortion
    Linear load (full load) ≤ 2%
     
    Non-linear load (full load) ≤ 5%
    Waveform (Batt. Mode)
    Pure Sinewave
    Battery
     
    Battery Type
    12 V / 9 Ah, Sealed lead-acid battery
    Numbers:
     
    ● MX-1.1K
    2
    ● MX-2K
    4
    ● MX-3K
    6
    Recharge Time
    4 hours recover to 90% capacity
    Interface
     
    Standard
    RS-232 Port x 1, USB Port x 1, MINI Slot x 1, Surge Protection, REPO
    Efficiency
     
    Normal Mode:
     
    ● MX-1.1K/2K
    98%
    ● MX-3K
    98.5%
    AVR Mode:
     
    ● MX-1.1K
    95.5%
    ● MX-2K/3K
    96.5%
    Environment
     
    Operating Temperature
    0~40°C
    Relative Humidity
    20~90% RH (non-condensing)
    Noise Level:
     
    ● MX-1.1K
    < 45 dBA
    ● MX-2K/3K
    < 45 dBA @ Normal mode, < 55 dBA @ Battery mode
    Physical
     
    Dimensions (W x D x H):
     
    ● MX-1.1K
    438 x 410 x 88 mm
    ● MX-2K
    438 x 510 x 88 mm
    ● MX-3K
    438 x 630 x 88 mm
    Net Weight:
     
    ● MX-1.1K
    14.1 kg
    ● MX-2K
    21.3 kg
    ● MX-3K
    32.1 kg
    All specifications are subject to change without prior notice.

     

    Runtime Table

    Power Rating Battery Run time at different load (mins)
    25% 50% 75% 100%
    1.1 kVA Internal 22.7 10.1 5.0 2.4
    2 kVA Internal 28.1 11.6 6.1 3.4
    3 kVA Internal 25.7 11.9 6.1 3.7
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
                 

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top