MX Series, Line-Interactive UPS, 1.1/2/3 kVA
Benefits & Features
Availability
Microprocessor-based line interactive design for fast response to power disturbances
Programmable load bank disconnects non-critical loads when a blackout occurs and reserves more battery power for critical loads
Automatic voltage regulator (AVR) delivers stable output voltage during brownouts or over-voltages
Wide input voltage range allows the UPS to work in harsh electrical environments
Hot-swappable battery design to protect equipment during battery replacement
Flexibility
Supports both rack and tower installation
Excellent management through a user-friendly graphical and easy-shift LCD display to suit different installation format
Supports multiple communication interfaces, including USB port, RS-232, Mini Slot, Surge Protection, REPO for enhanced monitoring and manageability
Low Total Cost of Ownership
Output power factor is up to 0.9 to provide more real power to critical loads
High efficiency normal mode reach at 98% and 98.5% for 3kVA
Wide input range and protection against over voltage prolongs battery life
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |