HPH Series UPS, Three Phase, 160/200 kVA
Technical Specifications
Model
HPH-160K / HPH-200K
Power Rating
● HPH-160K
160 kVA* / 150 kW
● HPH-200K
200 kVA / 200 kW
Input
Nominal Voltage
220/380 Vac, 230/400 Vac , 240/415 Vac (3-phase, 4-wire + G)
Voltage Range
305~478 Vac (full load)
228~478 Vac (70% load)
Current Harmonic Distortion
≤ 3% **
Frequency
40~70 Hz
Output
Voltage
220/380 Vac, 230/400 Vac , 240/415 Vac (3-phase, 4-wire + G)
Voltage Harmonic Distortion
≤ 0.5% (linear load)
Frequency
50/60 Hz
Frequency Regulation
± 0.05 Hz (battery mode)
Overload Capability
≤ 125%: 10 minutes
≤ 150%: 1 minute
Display
10” color touch screen
Interface
Standard
External battery temperature detection x 4, External switch/breaker status dry contact x 4, Output dry contact x 6, Input dry contact x 4, Parallel port x 2, USB Port (Type A x 2
Optional
Relay I/O card, Battery cabinet temperature sensor cable
Conformance
Safety
CE, RCM
UPS Classification According to IEC 62040-3
VFI-SS-111
Efficiency
AC-AC
Up to 96.5%
ECO Mode
99%
Battery
Nominal Voltage
± 240 Vdc
Charge Voltage
± 272 Vdc (adjustable from 204 V to 312 V)
Battery Number Configuration
30~46 pcs (default: 40 pcs)
Environment
Operating Altitude
1000 meters (without derating)
Operating Temperature
0~40℃
Relative Humidity
0~95% (non-condensing)
Others
Parallel Redundancy and Expansion
Maximum 8 units
Remote Emergency Power Off
Yes
Battery Start
Yes
Physical
Dimensions (W x D x H)
600 x 1100 x 1600 mm
Weight
● HPH-160K
339 kg
● HPH-200K
376 kg
* The power rating is adjustable from default 160 kVA to 150 kVA via touch panel.
** When input vTHD is less than 1%
** When input vTHD is less than 1%
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |