HPH Series UPS, Three Phase, 160/200 kVA
Benefits & Features
Best-in-class Power Performance and Efficiency
High AC-AC efficiency of up to 96.5% and ECO mode to 99% for significant energy cost savings
Low harmonic pollution (iTHD < 3%) and high input power factor (> 0.99) reduces upstream investment costs
Assured Availability
Optional redundant controller supports dual CAN bus and ring connection for high system availability
Proactive battery aging detection for high reliability
Easy event log check via touch panel and firmware upgrade via USB port
Greater Flexibility
Parallel expansion and redundancy up to 8 units, 1.6MVA of total power capacity
Flexible battery configuration 30~46 pieces optimizes battery investment
Supports either top or bottom cable entry in the single cabinet. The unique fixed symmetric terminal design avoids cable bending issues to enhance cable reliability
Superior Manageability
User-friendly 10” colored LCD with touch panel enables easy local UPS management
Environment information such as security, water, fire and temperature can be integrated into the UPS for easy monitoring via the LCD of the UPS
If the UPS features Delta's battery management system, the battery information integrates seamlessly for LCD monitoring
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |