Gama de Produtos

In-Row Cooling, Chilled Water, RowCool 29/43/70/95 kW

Introduction

RowCool for effective heat removal in data centers

Delta’s RowCool CW delivers exceptional performance for high-temperature chilled water applications with its advanced heat exchanger design. Featuring industryleading cooling capabilities, the RowCool CW enhances overall efficiency in data center precision cooling systems. Each unit offers a remarkable cooling capacity of up to 95kW, making it ideal for data centers requiring hundreds of kW. Designed for high efficiency and high density, the RowCool CW ensures reliable, efficient cooling for even the most demanding environments.

 

Applications

  • High power density rack area
  • Environment that requires precise environmental control

 

Front and rear view of RowCool CW 29-95 kW