Gama de Produtos

In-Row Cooling, Chilled Water, RowCool 29/43/70/95 kW

Technical Specifications

Model
CW-29 / CW-43 / CW-70 / CW-95
Cooling Capacity
 
Total Cooling Capacity(1)
 
● CW-29
30.8 kW
● CW-43
43.4 kW
● CW-70
69.3 kW
● CW-95
92.6 kW
Sensible Cooling Capacity(1)
 
● CW-29
30.2 kW
● CW-43
43.0 kW
● CW-70
69.3 kW
● CW-95
91.6 kW
Total Cooling Capacity(2)
 
● CW-29
37.1 kW
● CW-43
50.4 kW
● CW-70
83.1 kW
● CW-95
110.7 kW
Sensible Cooling Capacity(2)
 
● CW-29
37.1 kW
● CW-43
50.4 kW
● CW-70
83.1 kW
● CW-95
110.7 kW
Total Cooling Capacity(3)
 
● CW-29
28.8 kW
● CW-43
36.0 kW
● CW-70
110.7 kW
● CW-95
79.4 kW
Sensible Cooling Capacity(3)
 
● CW-29
28.8 kW
● CW-43
36.0 kW
● CW-70
57.4 kW
● CW-95
79.4 kW
Deployment
 
Coolant Type
Chilled Water
Piping Connection Location
Top/ Bottom
Chilled Water Flow Rate
 
● CW-29
68.3 LPM
● CW-43
80 LPM
● CW-70
111.2 LPM
● CW-95
120 LPM
Airflow Rate
 
● CW-29
2902 CFM
● CW-43
4415 CFM
● CW-70
6700 CFM
● CW-95
8200 CFM
Air Discharge Direction
Front
Heater
 
● CW-70/95
Finned Tube (Optional)
Humidifier
 
● CW-70/95
Electrode (Optional)
Power Supply
 
Nominal Power Supply Voltage
 
● CW-29
220/ 230 Vac, 1P2W+PE
● CW-43
220/ 230/ 240 Vac, 1P2W+PE
● CW-70
380 Vac, 3P4W+PE
● CW-95
380/ 400 Vac, 3P4W+PE
Operating Voltage Range
 
● CW-29
198-242 Vac
● CW-43
198-264 Vac
● CW-70
342-418 Vac
● CW-95
360-440 Vac
Frequency
50/ 60 Hz
Maximum Power Consumption
 
● CW-29
1 kW
● CW-43
2.4 kW
● CW-70
3 kW / 10.8 kW(4)
● CW-95
4.8 kW / 12.9 kW(4)
Dual Power Feed
Standard
Physical
 
Dimensions (W x D x H)
 
● CW-29/43
300 x 1090 x 2000 mm
● CW-70/95
600 x 1090 x 2000 mm
Net Weight
 
● CW-29
185 kg
● CW-43
187 kg
● CW-70
368 kg / 375 kg(4)
● CW-95
415 kg / 422 kg(4)
Communication Interface
 
Display
LCD+LED indicators
Protocols
SNMP, Modbus RTU
Environment
 
Operating Temperature
4 to 40°C
Humidity
30-85%
Conformance
 
Safety
CE
Seismic Rating
GR63 Zone 4
Features
 
Leak Detection
Standard
Remote Rack Temperature
Standard
Drain Pump
Optional
Reheat and Humidifier Lockout
Optional
(1) Cooling Capacity: At 40.6°C dry bulb, 21.6°C wet bulb, and 7°C inlet water.
(2) Maximum Capacity: At 48.9°C dry bulb, 23.9°C wet bulb, and 7°C inlet water.
(3) High Temp Water Capacity: At 40.6°C dry bulb, 21.6°C wet bulb, with 12°C inlet and 20°C outlet water.
(4) With heater and humidifier

All specifications are subject to change without prior notice.