Gama de Produtos

  • Delta UPS - Série RT, Monofásica, 1/2/3 kVA
  • RT Series UPS, Single Phase, 1/2/3 kVA

    Introduction

    Reliable power with greater energy-saving features

    The Amplon RT 1-3kVA series is an online double-conversion UPS providing consistent sine-wave power to your critical equipment. It supports personal computers, networks, servers, VoIP and telecommunications. The Amplon RT 1-3kVA series features an output power factor of 0.9 and best-in-class AC-AC efficiency up to 94% resulting in greater energy savings. Optional external battery pack can be connected for longer backup time to keep your applications safe and running smoothly at all times.

     

    Applications

    Application areas for Delta RT series UPS 1-3kVA by Delta