Gama de Produtos

In-Row Cooling, Chilled Water, RowCool 29/43/70/95 kW

Benefits & Features

High Availability
Dual Power Feed: supports dual power inputs, suitable for any tier level of power reliability
Redundant Fan System: fans automatically adjust speeds if one fails, ensuring continuous airflow
Hot-Swappable Parts: replace power modules and fans without downtime (applicable for CW-29 and CW-43 models)
1+1 Redundant Power Modules: enhance reliability (available on select models)
Real-Time Monitoring: tracks water flow and leaks for immediate troubleshooting
High Efficiency
Optimized Design: enhances cooling efficiency for high-temperature chilled water systems
Smart Fan Control: EC fans adjust speeds in real-time based on load changes, minimizing power waste
Effective Heat Removal: closely integrates with IT heat loads for effective heat dissipation
High Flexibility
Flexible Installation: supports top or bottom piping and wiring
Filter Choices: high-efficiency (MERV 8) or washable (MERV 1) filters available
Easy Mobility: casters make installation and repositioning easy