Modułowy UPS - Seria DPH, trójfazowa 25 - 75/150/200 kW
![Delta Data Center - Modułowy UPS - Seria DPH, trójfazowa 25-75 / 150 / 200 kW Delta Data Center - Modułowy UPS - Seria DPH, trójfazowa 25-75 / 150 / 200 kW](/media/download/Modular-UPS-DPH-Series-75-150-200kW-1.jpg.jpg)
Easy Maintenance
Łatwość konserwacji
Hot plug and hot swap simplify the maintenance process.
The Modulon DPH hot plug and hot swap architecture makes best use of a modularity design for 50% faster time of repair compared to traditional UPS systems. Plug and play modularity also eliminates the risk of second fault occurrence caused by complex failure checking and removing processes. The reliability of maintenance and service is guaranteed, further assuring the system availability.
Prośba o ofertę |