• Delta Lithium-ion UPS Battery System, Designed for Mission-critical Applications
  • UZR Series, UPS Li-ion Battery System

    Technical Specifications

    Model
    UZR120 / UZR240
    Electrical
     
    Applied Cell Type
    DELTA P140-222-0 (60 Ah)
    Installation Capacity
    UZR120: 31.0 kWh
     
    UZR240: 62.1 kWh
    Nominal Voltage
    518 Vdc
    General
     
    Dimensions (W x H x D)
    668 x 1900 x 892 mm (exclude fixing bracket)
    Total Weight (approximate)
     
    ● UZR120
    615 kg
    ● UZR240
    930 kg
    Communication Bus
    Internal: CAN 2.0
     
    External: CAN 2.0 (Dry contact), Modbus RTU/TCP (Optional)
    Additional Accessories
    Master BMS, Battery HMI, EPO
    Environmental
     
    Ambient Operation Temperature
    5 to 35 °C
    Storage Humidity
    5~85 %
    Permissible Altitude
    ≤ 2000 m
    Certifications
     
    Ingression Protection
    IP 20 class function
    Safety Standard
    UL1973 (Cell/Module/Rack)
     
    IEC62619 (Cell/Rack)
     
    JIS C 8715-2 (S-Mark) (Cell)
     
    UN 38.3 (Cell/Module)
     
    UL991, UL 1998 (Functional safety)
    Quality Standard
    ISO 9001
    All specifications are subject to change without prior notice.