UZR Gen3 Series, UPS Li-ion Battery System
System Overview
Battery Cabinet
-
Standard 19" rack cabinet
-
Integrated main BMS with gateway hub design for parallel communication connection
-
Top cable entry (power and signal)
-
Front access only for placing against a wall
-
Compact design to highest energy density (106.5 kWh/m²) and power density (806 kW/m²) in a small footprint
-
GR-63-Core Zone 4 design available
-
Dual aux. power sources (AC & DC)
Safety Control Box
-
High-power applications
-
Built-in safety breaker (MCCB rating 400 A)
-
Dual relay/diode protection loop
-
Built-in battery management unit (BMU)
-
Meets isolation standard for power & control
Battery Module
-
IP20 rating
-
20 cells in series connection
-
Quick plug-in connector on the front panel
-
Integrated cell monitor unit (AFE Board)
- Monitors the voltage and temperature of each cell
- Communicates with the BMU for data collection and alarm notifications
Battery Cell
-
High-power/long-life prismatic cell
-
High capacity 60 Ah – Delta P140
-
Nominal voltage 3.7 V

Request A Quote |