• Delta InfaSuite Device Master - Data center facility monitoring software
  • Infrasuite Device Master

    Features

    Navigational Graphics
    Navigational graphics of the InfraSuite Device Master are customizable. Users can design a floor layout using the provided components.

    InfraSuite Device Master - feature - navigational graphics

     

    Multiple Protocol Support
    InfraSuite Device Master supports multiple device protocols, such as Modbus, SNMP and OPC.

     

    Proactive Notification
    Proactive notifications provide automated, personalized email, short messages, and audio to users.

     

    User Account Management
    Users can be classified into groups based on privilege levels. The job scope of each privilege level is defined by administrators. The jobs include the level of visible access to layout plans, device control and system operation.

     

    Event Management
    InfraSuite Device Master has categorized event levels with 16 levels to help users take appropriate action accordingly. Besides, events can be queried by time, type, level and devices. InfraSuite Device Master records the system, operator and device events in its database where the user can review the events’ status.

    InfraSuite Device Master - featrue - Event Log List

     

    Data Storage and Backup
    InfraSuite Device Master stores all history events and data into its database. Users may use this data for analysis. In addition, the database can be backed up automatically based on user preference.

     

     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan