• Delta Lithium-ion UPS Battery System, Designed for Mission-critical Applications
  • UBR Series, UPS Li-ion Battery System

    System Overview

    Battery Cabinet

    • Standard 19" rack cabinet

    • Pre-installed series connection bus bar

    • Integrated main BMS with gateway hub design for parallel communication connection

    • Top cable entry (power and signal)

    • Front access for easy maintenance

    • Black start capability

    Safety Control Box

    • High-power applications

    • Built-in safety breaker (MCCB)

    • Dual relay/diode protection loop

    • Built-in battery management unit (BMU)

    • Meets isolation standard for power & control

    Battery Module

    • IP20 rating

    • Contains 14 cells in a series (14S1P) in a 3U height enclosure

    • Plug-in connector with easy install and safety design

    • Integrated cell monitor unit (CMU)
      - Monitors the voltage and temperature of each cell
      - Communicates with the BMU for data collection and alarm notifications

    Battery Cell

    • High-power/long-life prismatic cell

    • High capacity 60 Ah – Delta P140

    • Nominal voltage 3.7 V

    Delta UBR Series UPS Li-ion Battery System Overview