UBH Gen3 Series, UPS Li-ion Battery System
System Overview
Battery Cabinet
-
Standard rack cabinet
-
Primary cabinet includes the Main BMS to communicate with UPS
-
Top cable entry (power and signal)
-
Front access only for placing against a wall
-
Compact design with high energy density (91.6 kWh/m²) and power density (645.2 kW/m²) in a small footprint
-
GR-63-Core Zone 4 design available
Safety Control Box
-
High-power applications
-
Built-in safety breaker (MCCB rating 400 A)
-
Dual relay/diode protection loop
-
Built-in battery management unit (BMU)
-
Meets isolation standard for power & control
-
Dual aux. power sources (AC & DC)
Battery Module
-
IP20 rating
-
16 cells in series connection
-
Quick plug-in connector on the front panel
-
AFE Board included
- Monitors the voltage and temperature of each cell.
- Communicates with the BMU for data collection and alarm notifications
Battery Cell
-
High-power/long-life prismatic cell
-
High capacity 60 Ah – Delta P140
-
Nominal voltage 3.7 V
Request A Quote |