Mini Relay I/O Card
Functions & Features
Output
Programmable: 6 output relays can be configured to various UPS events respectively
NC/NO: 6 output relays, each of them can be configured to either NC (Normal Close) or NO (Normal Open)
Input
Programmable: The input signal can be configured to turn off the UPS or to issue a battery test command
Product available regions :
|
Request A Quote |