Mini Modbus Card

Technical Specifications

Model
Mini Modbus Card
Deployment
 
Input Power
10-14 Vdc
Power Consumption
< 1.5 W
Operation Temperature
0 to 50°C
Operation Humidity
5-95% (non-condensing)
Communication Interface
 
Port
RS-232 x1, RS-485 x1
PhysicalL
 
Dimensions
87 x 69 x 30 mm
Net Weight
58.5 g
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan