Liquid-to-Liquid Coolant Distribution Unit (L2L CDU), SuperCDU-1200
Benefits & Features
Cost Effective
Maximize energy saving: cuts power consumption, surpassing traditional air cooling
Space optimization: compact design enables closer server placement further reducing Capex
Flexible integration: supports direct-to-chip and Rear Door Heat Exchanger (RDHx) application, adapting to existing setups and blending air and liquid cooling for future upgrades
High Reliability
Uninterrupted operation: dual power feed with ATS ensures continuous CDU operation
Optimized redundancy design ensures no single point of failure in the system
Leak detection: instant alarms with configurable response for efficient pumping action
Durable construction: stainless steel plumbing with 50-micron filters for long-term coolant quality
Easy Management
Intuitive interface: 10-inch color touchscreen displays real-time system status
Efficient control: group and manual control enhance system management and reliability
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |