G3 SNMP IPv6 Card
Technical Specifications
Model
G3 SNMP IPv6 Card
Deployment
Network Connection
10/100/1000 M RJ45 Connector
Input Power
12 Vdc
Power Consumption
< 4 W
Operation Temperature
0 to 60 °C
Operation Humidity
0-95%
Physical
Dimensions
130 x 60 mm
Net Weight
75 g
Conformance
Standard
EN 55032:2015+A11:2020, EN 55035:2017+A11:2020
Product Certifications
FCC Class B, CE, UL
Sustainability
RoHS, REACH
Product available regions :
|
Request A Quote |