Room Cooling, Direct Expansion, M Series 25-100 kW

Technical Specifications

Model
 
Downward Air Supply
M-25DA1, M-30DA1, M-40DA1, M-40DA2, M-50DA2,
 
M-60DA2, M-70DA2, M-80DA2, M-90DA2, M-100DA2
Upper Air Supply
M-25UA1, M-30UA1, M-40UA1, M-40UA2, M-50UA2,
 
M-60UA2, M-70UA2, M-80UA2, M-90UA2, M-100UA2
Total Cooling Capacity
 
● M-25DA1/M-25UA1
25.2 kW
● M-30DA1/M-30UA1
30.3 kW
● M-40DA1/M-40UA1
40.3 kW
● M-40DA2/M-40UA2
40.2 kW
● M-50DA2/M-50UA2
50.1 kW
● M-60DA2/M-60UA2
60.1 kW
● M-70DA2/M-70UA2
70.1 kW
● M-80DA2/M-80UA2
80.2 kW
● M-90DA2/M-90UA2
90.2 kW
● M-100DA2/M-100UA2
100.1 kW
Sensible Cooling Capacity
 
● M-25DA1/M-25UA1
22.9 kW
● M-30DA1/M-30UA1
27.5 kW
● M-40DA1/M-40UA1
36.5 kW
● M-40DA2/M-40UA2
36.3 kW
● M-50DA2/M-50UA2
45.3 kW
● M-60DA2/M-60UA2
54.3 kW
● M-70DA2/M-70UA2
63.3 kW
● M-80DA2/M-80UA2
72.5 kW
● M-90DA2/M-90UA2
83.4 kW
● M-100DA2/M-100UA2
90.5 kW
Airflow Rate
 
● M-25DA1/M-25UA1
6800 m³/h
● M-30DA1/M-30UA1
8000 m³/h
● M-40DA1/M-40UA1
10600 m³/h
● M-40DA2/M-40UA2
10600 m³/h
● M-50DA2/M-50UA2
13300 m³/h
● M-60DA2/M-60UA2
15600 m³/h
● M-70DA2/M-70UA2
18300 m³/h
● M-80DA2/M-80UA2
21000 m³/h
● M-90DA2/M-90UA2
23500 m³/h
● M-100DA2/M-100UA2
26700 m³/h
Heating Capacity
 
● M-25DA1~30DA1/M-25UA1~30UA1
6 kW
● M-40DA1~70DA2/M-40UA1~70UA2
9 kW
● M-80DA2~100DA2/M-80UA2~100UA2
12 kW
Humidifier Capacity
 
● M-25DA1~40DA2/M-25UA1~40UA2
5 kg/h
● M-50DA2~100DA2/M-50UA2~100UA2
13 kg/h
Power Supply
 
Nominal Power Supply Voltage
380/400 Vac, 3P4W+PE
Operating Voltage Range
342-418 Vac
Frequency
50 Hz
Maximum Power Consumption
 
● M-25DA1/M-25UA1
20 kW
● M-30DA1/M-30UA1
21 kW
● M-40DA1/M-40UA1
28 kW
● M-40DA2/M-40UA2
29 kW
● M-50DA2/M-50UA2
34 kW
● M-60DA2/M-60UA2
40 kW
● M-70DA2/M-70UA2
45 kW
● M-80DA2/M-80UA2
50 kW
● M-90DA2/M-90UA2
54 kW
● M-100DA2/M-100UA2
60 kW
Full Load Current
 
● M-25DA1/M-25UA1
34 A
● M-30DA1/M-30UA1
37.5 A
● M-40DA1/M-40UA1
50.1 A
● M-40DA2/M-40UA2
50.1 A
● M-50DA2/M-50UA2
57.2 A
● M-60DA2/M-60UA2
67.2 A
● M-70DA2/M-70UA2
79.1 A
● M-80DA2/M-80UA2
90.3 A
● M-90DA2/M-90UA2
97.8 A
● M-100DA2/M-100UA2
105.9 A
Mechanical
 
Refrigerant Type
R410A
Compressor Quantity
 
● M-25DA1~40DA1/M-25UA1~40UA1
1 pcs
● M-40DA2~100DA2/M-40UA1~100UA2
2 pcs
EC Fan Quantity
 
● M-25DA1~50DA2/M-25UA1~50UA2
1 pcs
● M-60DA2~100DA2/M-60UA2~100UA2
2 pcs
Condenser Model and Quantity
 
● M-25DA1/M-25UA1
CM35 x1
● M-30DA1/M-30UA1
CM45 x1
● M-40DA1/M-40UA1
CM60 x1
● M-40DA2/M-40UA2
CM30 x2
● M-50DA2/M-50UA2
CM35 x2
● M-60DA2/M-60UA2
CM45 x2
● M-70DA2/M-70UA2
CM50 x2
● M-80DA2/M-80UA2
CM60 x2
● M-90DA2/M-90UA2
CM65 x2
● M-100DA2/M-100UA2
CM75 x2
Physical
 
Dimensions (W x D x H)
 
● M-25DA1~30DA1/M-25UA1~30UA1
905 x 990 x 1980 mm
● M-40DA1~50DA2/M-40UA1~50UA2
1305 x 990 x 1980 mm
● M-60DA2~70DA2/M-60UA2~70UA2
1780 x 990 x 1980 mm
● M-80DA2~100DA2/M-80UA2~100UA2
2180 x 990 x 1980 mm
Net Weight
 
● M-25DA1/M-25UA1
347 kg
● M-30DA1/M-30UA1
381 kg
● M-40DA1/M-40UA1
455 kg
● M-40DA2/M-40UA2
475 kg
● M-50DA2/M-50UA2
498 kg
● M-60DA2/M-60UA2
664 kg
● M-70DA2/M-70UA2
668 kg
● M-80DA2/M-80UA2
724 kg
● M-90DA2/M-90UA2
729 kg
● M-100DA2/M-100UA2
749 kg
Communication Interface
 
Display
LCD touchscreen
Protocols
Modbus RTU, Modbus TCP, SNMP, HTTP
Features
 
Leak Detection
Standard
Room Temperature and Humidity Sensor
Standard
Condensate Drain Pump
Optional
Air Economizer for Direct Free Cooling
Optional
Motorize Damper
Optional
Dual Power Feeds
Optional
PTC Heating System
Optional
Electrode Humidifier
Optional
Condenser
Model
CM-30, CM-35, CM-45, CM-50, CM-60, CM-65, CM-75
Airflow Rate
 
● CM-30
7920 m³/hr
● CM-35
8280 m³/hr
● CM-45
9620 m³/hr
● CM-50
12000 m³/hr
● CM-60
13420 m³/hr
● CM-65
15230 m³/hr
● CM-75
16980 m³/hr
Nominal Power Supply Voltage
200/208/220/230/240 Vac, 1P2W+PE
Frequency
50 Hz
Power Consumptions
 
● CM-30 - 45
0.55 kW
● CM-50 - 75
1.1 kW
Fan Quantity
 
● CM-30 - 45
1 pcs
● CM-50 - 75
2 pcs
Dimensions (W x D x H)
 
● CM-30
1290 x 975 x 965 mm
● CM-35/45
1290 x 1076 x 965 mm
● CM-50
1795 x 975 x 965 mm
● CM-60/65
2095 x 975 x 965 mm
● CM-75
2095 x 1076 x 965 mm
Net Weight
 
● CM-30
73 kg
● CM-35
79 kg
● CM-45
87 kg
● CM-50
120 kg
● CM-60
128 kg
● CM-65
139 kg
● CM-75
148 kg
(1) Outdoor ambient temperature: 35°C

All specifications are subject to change without prior notice.