PRODUCT LIST
DATACENTER CATEGORIES
ViFlow Series, Basic / Metered rack PDU
Technical Specifications
Basic Rack PDU
Input Voltage / Phase: 100-120 Vac / 1
Rated Current
16 A
Plug Type
NEMA L5-20P
Output Voltage / Phase
100-120 Vac / 1
Outputs (Number)
NEMA 5-15/20R (8)
Dimensions (W x H x D)
440 x 44 x 55 mm
Weight
1.56 kg
Certificate
UL / cUL
Model
PDU7111
Rated Current
24 A
Plug Type
NEMA L5-30P
Output Voltage / Phase
100-120 Vac / 1
Outputs (Number)
NEMA 5-15/20R (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
4.88 kg
Certificate
UL / cUL
Model
PDU5113
Input Voltage / Phase: 200-240 Vac / 1
Rated Current
16 A
Plug Type
NEMA L6-20P
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (12)
Dimensions (W x H x D)
440 x 44 x 55 mm
Weight
1.64 kg
Certificate
UL / cUL
Model
PDU7211
Rated Current
16 A
Plug Type
IEC309-16A-3W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (12)
Dimensions (W x H x D)
440 x 44 x 55 mm
Weight
1.48 kg
Certificate
CE, CCC
Model
PDU7311
Rated Current
24 A
Plug Type
NEMA L6-30P
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
4.92 kg
Certificate
UL / cUL
Model
PDU5213
Rated Current
32 A
Plug Type
IEC309-32A-3W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (4), IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
4.90 kg
Certificate
CE, CCC
Model
PDU5315
Input Voltage / Phase: 200-240 Vac / 3Δ
Rated Current
40 A
Plug Type
CS8365C
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (12)
Dimensions (W x H x D)
55 x 1000 x 60/90 mm
Weight
9.50 kg
Certificate
UL / cUL
Model
PDUD526
Metered Rack PDU
Input Voltage / Phase: 100-120 Vac / 1
Rated Current
24 A
Plug Type
NEMA L5-30P
Output Voltage / Phase
100-120 Vac / 1
Outputs (Number)
NEMA 5-15/20R (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
5.34 kg
Certificate
UL / cUL
Model
PDU1113
Input Voltage / Phase: 200-240 Vac / 1
Rated Current
16 A
Plug Type
IEC309-16A-3W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (3), IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
4.56 kg
Certificate
CE, CCC
Model
PDU1311
Rated Current
16 A
Plug Type
IEC309-20A-3W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
4.60 kg
Certificate
UL / cUL
Model
PDU1211B
Rated Current
24 A
Plug Type
NEMA L6-30P
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
5.24 kg
Certificate
UL / cUL
Model
PDU1213
Rated Current
24 A
Plug Type
IEC309-30A-3W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (4), IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1250 x 50/90 mm
Weight
5.12 kg
Certificate
UL / cUL
Model
PDU1313B
Input Voltage / Phase: 200-240 Vac / 3Δ
Rated Current
28 A
Plug Type
CS8365C
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (6), IEC320 C13 (30)
Dimensions (W x H x D)
55 x 1708 x 55 mm
Weight
8.20 kg
Certificate
UL / cUL
Model
AD-208/50B
Rated Current
32 A
Plug Type
CS8365C
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (6), IEC320 C13 (30)
Dimensions (W x H x D)
48 x 1780 x 50/100 mm
Weight
9.00 kg
Certificate
CE
Model
PDUE525
Rated Current
32 A
Plug Type
CS8365C
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C13 (36)
Dimensions (W x H x D)
48 x 1560 x 50/100 mm
Weight
8.00 kg
Certificate
UL / cUL
Model
PDU2525
Input Voltage / Phase: 346-415 Vac / 3Y
Rated Current
32 A
Plug Type
IEC309-32A-5W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (3), IEC320 C13 (36)
Dimensions (W x H x D)
48 x 1660 x 50/100 mm
Weight
8.30 kg
Certificate
CE
Model
PDU4425
Rated Current
32 A
Plug Type
IEC309-32A-5W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (3), IEC320 C13 (24)
Dimensions (W x H x D)
48 x 1535 x 50/100 mm
Weight
7.10 kg
Certificate
CE
Model
PDU4425-M
Rated Current
32 A (UL 24 A)
Plug Type
IEC309-32A-5W
Output Voltage / Phase
200-240 Vac / 1
Outputs (Number)
IEC320 C19 (6), IEC320 C13 (30)
Dimensions (W x H x D)
55 x 1708 x 55/70 mm
Weight
8.00 kg
Certificate
UL / cUL, CE
Model
AD-240/32J
Interface (Metered Rack PDU)
RS232-1
Connect to a PC for remote operation or a firmware upgrade
RS232-2
Connect to an SNMP card or to another rPDUs
Environment
Temperature
Operating: 0~45/50˚C*, Storage: -20~65˚C
(* 50˚C only available for AD-XXX/XXX)
Relative Humidity
Operating: 5~95%
Elevation
Operating: 0~2000 m, Storage: 0~15000 m
International standards of power plugs/receptacle
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |