PRODUCT LIST
DATACENTER CATEGORIES
Rack-Mount Remote Power Panel, 80 kVA
Technical Specifications
Model
Rack-Mount RPP
Input
Nominal Voltage
220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
Voltage Range
220/380 V ± 15%
Frequency Range
50/60 Hz ± 5%
Main Input Breaker
63/100/160 A
Output
Full Load Rating
30/50/80 kVA
Nominal Voltage
220/380 V, 230/400 V, 240/415 V
LCD Display
Total output: Current, load (%), kVA, kW, kW.h and temperature
Each branch: Load (%), current and kW.h
Interface
Standard
RS-232 port x 1, CAN Bus port x 1, Smart slot x 1, Output dry contact x 6, REPO x 1
Environment
Operating Temperature
0~40℃
Relative Humidity
90% (non-condensing)
Audible Noise
< 70 dBA in normal mode (at a distance of 1 meter in front of the Rack-Mount Remote Power Panel)
Protection (IP Degree)
IP20
Others
Parallel Redundancy
N/A
Emergency Power Off
Yes (Remote)
Physical
Dimensions (W x D x H)
430 x 665 x 173 mm
Weight
38 kg (Max.)
Hot-Swappable Breaker Module
1~6 (at maximum 18-pole supported)
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |