Rear Door Heat Exchanger (RDHx), CoolDoor 30/50 kW
Benefits & Features
Unparalleled Reliability
Built-in MCU precisely controls water and air flow for accurate temperature management
Ensures chiller system stability during power recovery with a two-way ball valve design post-emergency shutdown
Turbo boost control ensures uninterrupted operation by utilizing adjacent RDHx during ball valve or fan failure
Enhances equipment protection with 4m water leakage detection and integrated cut-off valve (option) to minimize potential damage
Integrated ATS (optional) for continuous operation
Elevates security with lockable access door
Efficient Use of Space and Energy
No hot aisle containment needed
Low profile design mounts seamlessly on the rear of the rack, saving valuable space
Enhance energy savings with an adjustable fan speed (30-100%) and high-efficiency EC fan
Easy Management
LCD screen and LED indicators for onsite monitoring system status and control
Empowers remote monitoring through input dry contact and external RTU device
Tailor-made ducts, perfect for all rack types
Hot-swappable fans and sensors allow for quick and easy maintenance
Flow control valve (optional) delivers high cooling availability and control
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |