Global
English
EMEA
Français
EMEA
Deutsch
EMEA
Polski
CIS
Русский
Americas
English
Latin America
Português
Latin America
Español
India
English
South Korea
한국어
Taiwan
繁體中文
UPS
Amplon (> 1 kVA)
MX 1.1/2/3 kVA
N Gen3 1/2/3 kVA
N 6/10 kVA
RT Gen3 1/2/3 kVA
RT Pro 1/2/3 kVA
RT 1/2/3 kVA
RT 5/6/8/10 kVA
RT 10/15/20 kVA (3P)
Ultron (> 20 kVA)
DPM Gen2 300-2100 kVA (480V)
DPM Gen2 250-1750 kVA (400V)
DPM 250-1250 kVA (480V)
DPS 300-1200 kVA
HPH Gen2 20-40 kVA
HPH 60-120 kVA
HPH 160/200 kVA
NT 20-500 kVA
Modulon (Modular UPS)
DPH 15- 60/105 kVA (208V)
DPH 20- 80/120 kVA
DPH 20-80/ 50-200 kVA (FR)
DPH 50- 300/500/600 kVA
Agilon (≤ 1.5 kVA)
VX 600/1000/1500 VA
Battery System
UBH Gen3 Series
UZR Gen3 Series
UBR Series
UZR Series
Connectivity
SNMP Card
SNMP IPv6 Card
G3 SNMP IPv6 Card
Relay I/O Card
Modbus Card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Mini USB Card
Mini Dry Contact Card
EnviroProbe
Software
InfraSuite Device Master
UPSentry
ShutdownAgent
Data Center
Solutions
Micro Data Center
POD
Containerized Data Center
Power Train Unit
Power Management
Busway System
Power Distribution Unit
Static Transfer Switch
Rack Power Distribution Unit (rPDU)
Rack-Mount Static Transfer Switch
Rack-Mount Remote Power Panel (rRPP)
Cooling
Air-Assisted Liquid Cooling
RDHx, CoolDoor
Immersion Cooling
RowCool R Series, DX
RowCool, CW (29/43K)
RowCool, CW (70/95K)
Air Distribution Unit
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Power Quality
Active Power Filter (APF)
Static Var Generator (SVG)
News & Info
News
2024
2023
2022
2021
Archive
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
Video
Brand Video
Data Center Video
UPS Video
Cooling Video
PQC Video
Success Story Video
Event Video
Technical Article
Support
Service
Experience Center (EMEA)
Download
Leaflet
Brochure
User Manual
Tools
Single Phase UPS Selector
Estimated Power Rating
rPDU Selector
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Email Us
Request A Quote
Feedback & Enquiries
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
CIS
North America
Latin America
UPS
Amplon (> 1 kVA)
Ultron (> 20 kVA)
Modulon (Modular UPS)
Agilon (≤ 1.5 kVA)
Battery System
Connectivity
Software
Discontinued Products
N 1/2/3 kVA
R 1/2/3 kVA
DPH 25- 75/150/200 kVA
DPS series 60/80/100/120 kVA
E Series 1/2/3 kVA
EH 10/15/20 kVA
GAIA Series 1/2/3 KVA
H Series 15/20/30 kVA
M Series 1/1.5/2/3 kVA
N Series 6/12 kVA (old model)
N Series 1/2/3 kVA (old model)
NH Plus Series 20-120 kVA
R Series 1/2/3 kVA (old model)
RT Series 1/2/3 kVA (old model)
RT Series 5/6/10 kVA (old model)
VX 600VA
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Precision Cooling
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
UPS
»
Discontinued Products
»
N Series 6/12 kVA (old model)
N Series, Single Phase, 6/12 kVA (old model)
Introduction
Downloads
Downloads
N Series 6/12 kVA UPS (User Manual)
- 893,89 Kb
top
Send
Print
Delta ICT Solutions
Delta ICT Channel
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy.
Data Privacy Policy
OK