PRODUCT LIST
VX Series UPS, Line-interactive, 600/1000/1500 VA
Technical Specifications
Model
VX-600VA / VX-1000VA / VX-1500VA
Power Rating
● VX-600VA
600 VA / 360 W
● VX-1000VA
1000 VA / 600 W
● VX-1500VA
1500 VA / 900 W
Input
Nominal Voltage
230 Vac
Voltage range
170-280 Vac
Frequency Range
50/60 Hz (Auto sensing)
Output
Voltage
230 Vac ± 10% (Battery mode)
Frequency Range
50/60 Hz ± 1 Hz
Waveform (Batt. Mode)
Simulated Sinewave
Receptacle
● VX-600VA
IEC 320 C13 x 4
● VX-1000VA
IEC 320 C13 x 4
● VX-1500VA
IEC 320 C13 x 6 (EMEA model), IEC 320 C13 x 4 (SEA model)
Battery
Battery Type & Number
● VX-600VA
12V/7AH x 1
● VX-1000VA
12V/7AH x 2
● VX-1500VA
12V/9AH x 2 (EMEA model), 12V/7AH x 2 (SEA model)
Typical Recharge Time
6-8 hours to 90%
Cold Start
Yes
Indicator
LCD
Input voltage, output voltage, battery capacity, load level and UPS status
Interface
Standard
1 USB port
Environment
Operating Temperature
0~40ºC
Altitude
0-1000 m
Relative Humidity
0-90% RH (Non-condensing)
Noise Level
● VX-600VA
< 40 dB
● VX-1000VA
< 40 dB
● VX-1500VA
< 45 dB
Conformance
Safety & EMC
CE
Physical
Dimensions (W x D x H)
● VX-600VA
101 x 300 x 142 mm
● VX-1000VA
130 x 320 x 182 mm
● VX-1500VA
130 x 320 x 182 mm
Net Weight
● VX-600VA
4.4 Kg
● VX-1000VA
8.2 Kg
● VX-1500VA
10.4 Kg
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |