DPH Series UPS, Three Phase, 50- 300/500/600 kVA
Technical Specifications
Model
DPH-300K / DPH-500K / DPH-600K
Power Rating
● DPH-300K
50-300 kVA/kW
50 kW Power Module: Up to 6 units
● DPH-500K
50-500(1) kVA / 50-450 kW
50 kW Power Module: Up to 9 units
● DPH-600K
50-600 kVA/kW
50 kW Power Module: Up to 12 units
Input
Nominal Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Range
305-477 Vac (full load), 229-305 Vac (70~100 % load)
Current Harmonic Distortion
< 3 %(2)
Power Factor
> 0.99
Frequency Range
40~70 Hz
Output
Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Harmonic Distortion
≤ 0.5 % (linear load)
Voltage Regulation
± 1 % (static)
Frequency
50/60 Hz ± 0.05 Hz
Overload Capability
≤ 125 %: 10 minutes
≤ 150 %: 1 minute
> 150 %: 1 second
Display
10” color touch screen
Interface
Standard
RS232 x1, Parallel port x4, USB type A x2, USB type B x1, MODBUS x1, Smart slot x1, REPO x1, EPO x1, Input dry contact x4, Output dry contact x6, External battery temperature detection x 4, External switch/breaker status dry contact x4, BMS (RJ45) x1, Ethernet x1
Optional
Relay I/O card, Battery cabinet temperature sensor cable
Conformance
Safety
CE
Efficiency
AC-AC
Up to 96.5 %
ECO Mode
99 %
Battery
Nominal Voltage
± 240 Vdc (default, ± 180 Vdc to ± 276 Vdc configurable)
Charge Voltage
± 272 V (adjustable from ± 204 V to ± 312 V)
Protection of Battery Deep Discharge
Yes
Environment
Operating Temperature
0 to 40 °C
Relative Humidity
0~90 % (non-condensing)
IP Protection
IP20
Others
Parallel Redundancy and Expansion
Module and system redundancy, Maximum 8 units
Emergency Power Off
Remote (default) and local (optional)
Battery Start
Yes
Physical
Dimensions (W x D x H)
● DPH-300K
600 x 1100 x 2000 mm
● DPH-500K
600 x 1100 x 2000 mm
● DPH-600K
1200 x 1100 x 2000 mm
Weight - UPS System (without power modules)
● DPH-300K
311 kg
● DPH-500K
317 kg
● DPH-600K
605 kg
Weight - 50 kW Power Module (optional)
36 kg
(1) The power module’s rating is adjustable to 50 kVA or 55.6 kVA via Modbus. DPH-500K can support 500 kVA / 450 kW with nine 55.6 kVA power modules.
(2) When input vTHD is less than 1 %.
(2) When input vTHD is less than 1 %.
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |