DPS Series UPS, Three Phase, 300/400/500/600/800/1000/1200 kVA
Technical Specifications
Model
DPS-300K / DPS-400K / DPS-500K / DPS-600K
DPS-800K / DPS-1000K / DPS-1200K
Power Rating
● DPS-300K
300 kVA / 300 kW
● DPS-400K
400 kVA / 400 kW
● DPS-500K
500 kVA / 500 kW
● DPS-600K
600 kVA / 600 kW
● DPS-800K
800 kVA / 800 kW
● DPS-1000K
1000 kVA / 1000 kW
● DPS-1200K
1200 kVA / 1200 kW
Input
Nominal Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Range
176/304~276/478 Vac (full load)
Current Harmonic Distortion
< 3% (with Full Linear Load)
< 5% (with Full Non-linear Load)
Power Factor
> 0.99
Frequency Range
40~70 Hz
Output
Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Harmonic Distortion
< 1.5% (Linear Load)
< 5% (Non-linear Load)
Voltage Regulation
± 1% (static), ± 5% (dynamic)
Output Power Factor
1
Frequency
50/60 Hz (Auto-Selectable)
Overload Capability
≤ 125%: 10 min
≤ 150%: 1 min
>150%: 1 sec
Display
10” Color Touch Panel
Interface
Standard
RS232, Parallel port, USB, Modbus RS485, Input dry contact, Output dry contact, SNMP card inbuilt in touch screen
Optional
Relay I/O card, Battery cabinet temperature sensor cable
Conformance
Safety: CE
Efficiency
AC-AC
Up to 96.5%
ECO Mode
99%
Battery
Type
VRLA, LiB
Charge Current
● DPS-300K
90 A
● DPS-400K
120 A
● DPS-500K
150 A
● DPS-600K
180 A
● DPS-800K
240 A
● DPS-1000K
300 A
● DPS-1200K
360 A
Battery Quantity
30~46 pcs
Environment
Operating Temperature
0~40℃
Relative Humidity
0~95% (non-condensing)
IP Protection
IP20
Others
Parallel Redundancy and Expansion
Maximum 8 units
Emergency Power Off
Remote and local
Physical
Dimensions (W x D x H)
● DPS-300K
600* x 900 x 2000 mm
● DPS-400K/500K/600K
1200* x 900 x 2000 mm
● DPS-800K
1800 x 900 x 2000 mm
● DPS-1000K/1200K
2450 x 900 x 2000 mm
Weight
● DPS-300K
515 kg
● DPS-400K
700 kg
● DPS-500K
811 kg
● DPS-600K
970 kg
● DPS-800K
1270 kg
● DPS-1000K
1850 kg
● DPS-1200K
2000 kg
* The width is for the cabinet which has four inbuilt switches.
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |