DPM Gen2 Series UPS, 250-1750 kVA, 380/400/415 Vac
Technical Specifications
Model
DPM-250K / DPM-500K(1) / DPM-750K(1) / DPM-1000K
DPM-1250K / DPM-1500K(1) / DPM-1750K(1)
Power Rating
● DPM-250K
250 kVA / 250 kW
● DPM-500K
500 kVA / 500 kW
● DPM-750K
750 kVA / 750 kW
● DPM-1000K
1000 kVA / 1000 kW
● DPM-1250K
1250 kVA / 1250 kW
● DPM-1500K
1500 kVA / 1500 kW
● DPM-1750K
1750 kVA / 1750 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
380/ 400/ 415 Vac, 3P3W+PE or 3P4W+PE
Voltage Range
323-477 Vac (100% load)
Frequency Range
40-70 Hz
Total Harmonic Distortion (THDi)
< 3% (100% resistive load)
Power Factor
> 0.99 (100% load)
Short Circuit Withstand Rating
● DPM-250-750K
65 kA
● DPM-1000-1750K
100 kA
Connection
Single or dual feed
Output
Nominal Voltage
380/ 400/ 415 Vac, 3P3W+PE or 3P4W+PE
Voltage Regulation
±1% (static)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
< 1% (linear load)
Power Factor
1
Overload Capability
< 110%: continues, 110-125%: 10 mins, 126-150%: 1 min, > 150%: 1 sec
Current Crest Ratio
3:1
Efficiency
Online Mode
Up to 97.3%
Clean Mode (VI)
Up to 99%
Battery
Battery Type
VRLA, Vented lead-acid, Lithium-ion, Ni-Zinc
Nominal Voltage
480 Vdc
Quantity
34-35(2), 36-46 pcs (VRLA 12 V)
Charge Current
● DPM-250K
125 A
● DPM-500K
250 A
● DPM-750K
375 A
● DPM-1000K
500 A
● DPM-1250K
625 A
● DPM-1500K
750 A
● DPM-1750K
875 A
Protection Design
Battery shunt trip x1, Battery temperature detection x4, Battery breaker status dry contact x1
Communication Interface
Display
10-inch color touchscreen
Port
Smart slot x2, Modbus (RS-485) port x1, REPO port x1, Input dry contact x6, Output dry contact x6, Synchronized Multiple Bus (SMB) x2, Breaker status detection x4, EMS/Console port x1, Ethernet x1
Remote Emergency Power Off (REPO)
Option
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, HTTP(S), SNTP, SMTP, BOOTP, DHCP
Physical
Dimensions (W x D x H)
● DPM-250K
1030 x 990 x 2000 mm
● DPM-1000K
3070 x 990 x 2000 mm
● DPM-1250K
3400 x 990 x 2000 mm
Net Weight
● DPM-250K
676 kg
● DPM-1000K
2,408 kg
● DPM-1250K
2,779 kg
Environment
Operating Temperature
0 to 40°C
Humidity
0-95% (non-condensing)
Altitude
0-2,000 m (derating 1%/100m from 1,001-2,000 m)
Storage Temperature
-25 to 70°C
Ingress Protection
IP20
Conformance
Safety
IEC 62040-1, CE
EMC
IEC 62040-2
Performance
IEC 62040-3
Sustainability
RoHS, REACH, Energy Star
Features
Advance Power Walk-in for Generator
Standard
Backfeed Protection with Contactor
Standard
Burn-in Test without Load Bank
Standard
Cold Start Function
Standard
Synchronized Multiple Bus (SMB)
Standard
Frequency Conversion
Standard
Battery Shunt Trip
Standard
Auxiliary Power 48 Vdc for Shunt Trip
Standard
Advance Failure Prediction
Optional
Grid Interactive
Optional
Software Integration with Delta Lithium Battery BMS
Optional
DC Battery Ground Fault Detector
Optional
Integrated Battery Switch Cabinet
Optional
IR Scan Window
Optional
(1) Upcoming product
(2) 34-35 pcs require service setting and load derating
(2) 34-35 pcs require service setting and load derating
All specifications are subject to change without prior notice
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |