DPH Series, Three Phase, 20-80/ 50-200 kVA (FR)
Benefits & Features
Low Total Cost of Ownership
AC-AC efficiency up to 96.5% and Eco mode to 99% optimize energy costs
Activate Green mode with a load agregation function to boost system efficiency
Remarkable power density of 50 kW per module in a 3U height (20 kW / 2U height) offering best space utilization
Unleash the on-site full-load and full-battery test. No need for load banks, no set-ups-streamline process and cut costs effectively
Maximum Uptime
Redundant components and dual CAN bus deliver highest system availability and thwart single point of failure
Power and control modules self-synchronize to prevent downtime from control module failure
Fully modularized design and hot swappable STS module, power module and controller card ensure minimize Mean Time To Repair (MTTR)
Integrated manual bypass eliminates maintenance-related downtime
Pre-warning of key components aging reduces downtime risk (optional)
Easy Management
Precisely meet your power backup needs now and unlock the ability to effortlessly scale up as your business flourishes
Color 10’’ touchscreen provides easy access to UPS information and streamlined operation
Intuitive LCD integrated UPS system, inbuilt battery and environment information visible and easy to manage
Built-in USB port provides effortless connectivity to over 10,000 data logs for event diagnosis
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |