PRODUCT LIST

  • Delta UPS - RT Series, Single Phase, 1/2/3 kVA
  • RT Series UPS, Single Phase, 1/2/3 kVA

    Benefits & Features

    Availability
    True online double-conversion topology and zero transfer time to battery ensure high reliability.
    Watch-dog design of DSP (Digital Signal Processor) increases reliability.
    Cold-start capability provides temporary battery power when the utility power is out.
    Fan failure detection alerts users to failed fans.
    Hot swappable batteries ensure continuous operation even when batteries are being replaced.
    Optional external battery pack for easy scaling of longer backup time.
    Operation temperature tolerance up to 50°C ensures critical loads' continuity
    Green & Low TCO
    High output power factor 0.9 provides more real power to critical loads.
    High input power factor (pf > 0.99) and low harmonic distortion (iTHD < 5%) save upstream investment.
    Up to 94% AC-AC efficiency and 97% efficiency in ECO mode result in marked energy cost savings.
    Wide input voltage range reduces the chance of using the battery and extends battery life.
    Intelligent battery management sustains battery life and performance.
    Fan speed control by load level maximizes efficiency and reduces audible noise.
    Flexibility
    Load segment control allows less-critical loads to be disconnected during blackouts and saves battery runtime for important loads.
    Convertible rack and tower configuration in 2U size cabinet.
    Excellent local communications through rotatable LCD display.
    Intelligent management software connectivity via RS232 or USB port.
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    120 V       120 V   100 V

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State/Province
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top