• Delta R 1/2/3 kVA UPS - More Value, Less TCO
  • R Series UPS, Single Phase, 1/2/3 kVA

    Technical Specifications

    Model
    R-1K / R-2K / R-3K
    Power Rating:
     
    ● R-1K
    1 kVA / 0.9 kW
    ● R-2K
    2 kVA / 1.8 kW
    ● R3K
    3 kVA / 2.7 kW
    Input
     
    Nominal Voltage
    200*/208*/220/230/240 Vac
    Voltage Range
    175~280 Vac (full load)
     
    80~175 Vac (50~100% load)
    Frequency
    50/60 Hz ± 10 Hz
    Power Factor
    > 0.99 (full load)
    Current Harmonic Distortion
    < 3%
    Output
     
    Power Factor
    0.9
    Voltage
    200*/208*/220/230/240 Vac
    Voltage Regulation
    ± 1% (linear load)
    Frequency
    50/60 Hz ± 0.05 Hz
    Voltage Harmonic Distortion
    < 3% (linear load)
    Overload Capability
    < 105%: Continuous
     
    105~125%: 1 minute
     
    125~150%: 30 seconds
    Receptacle:
     
    ● R-1K
    IEC C13 x 4
    ● R-2K
    IEC C13 x 6, IEC C19 x 1
    ● R-3K (EMEA model)
    IEC C13 x 6, Terminal
    ● R-3K (SEA model)
    IEC C13 x 6, IEC C19 x 1
    Efficiency
     
    AC-AC:
     
    ● R-1K
    91%
    ● R-2K/3K
    Up to 93%
    ECO Mode
     
    ● R-1K
    95%
    ● R-2K/3K
    Up to 96%
    Battery
     
    Battery Voltage:
     
    ● R-1K
    24 Vdc
    ● R-2K
    48 Vdc
    ● R-3K
    72 Vdc
    Charge Current
    4 A (up to 8 A with optional inbuilt charger)
    Audible Noise**:
     
    ● R-1K
    < 40 dB
    ● R-2K/3K
    < 43 dB
    Display
    LCD display and LED indicators
    Communication Interfaces
     
    Standard
    Mini Slot x 1, RS-232 Port x 1, USB Port x 1
    Conformance
     
    Safety
    CE
    Physical
     
    Dimensions (W x D x H):
     
    ● R-1K
    440 x 335 x 88 mm
    ● R-2K
    440 x 430 x 88 mm
    ● R-3K
    440 x 430 x 88 mm
    Weight:
     
    ● R-1K
    5.3 kg
    ● R-2K
    9.0 kg
    ● R-3K
    9.1 kg
    Environment
     
    Operating Temperature
    0~50°C***
    Relative Humidity
    5~95% (non-condensing)
    * When the UPS is de-rated to 90% of its capacity.
    ** If the UPS is running at < 75% load and in room temperature.
    *** When the operating temperature is at 40~50°C, the UPS will be de-rated to 80% of its capacity.

    All specifications are subject to change without prior notice.

     

    Run Time

    Only for standard models in South America and South Korea.

    Power Rating Internal Battery External Battery Cabinet Quantity Run time at different load (mins)
    25% 50% 75% 100%
    1 kVA Yes 0 22.1 10.7 6.6 3.8
    1 85.0 43.2 26.2 18.8
    2 150.5 79.7 49.8 34.8
    3 216.5 117.1 74.5 52.9
    2 kVA Yes 0 22.7 11.1 6.9 4.2
    1 87.3 44.9 27.6 19.0
    2 154.6 82.8 52.5 36.7
    3 222.3 121.6 78.4 55.7
    3 kVA Yes 0 24.7 11.4 6.9 4.2
    1 94.5 46.1 27.6 19.0
    2 167.0 84.9 52.5 36.7
    3 239.8 124.5 78.4 55.7
     
    DISCONTINUED : recommended replacement product  RT Gen3 1/2/3 kVA.
    top