• Delta DPH 15-105 kVA UPS - Cutting-edge Performance and Reliability
  • DPH Series UPS, Three Phase, 15- 60/105 kVA, 208 Vac

    Benefits & Features

    High Integration and Space Saving
    Fully integrated in one 42U cabinet with power supply, battery runtime, static transfer switch and input/output/bypass breakers
    Ultimate Availability
    Fully modularized design and hot-swappable modules for easy deployment and maintenance
    Redundant aux power and controller design
    Dual CAN bus to ensure the inherent reliability on signal level
    Battery module’s LED fuse warning indicators can alert operators in the event of a blown fuse
    Excellent Power Performance
    Industry-leading high power density of power module: 15kVA/kW in 2U height
    AC-AC conversion efficiency 95% and ECO mode efficiency up to 98.5% with Energy Star 2.0 certification
    Green mode for effective utilization
    High Manageability
    Environment Management System integration (optional)
    Power consumption trend calculation
    Inbuilt Ethernet and RS485 communication interface
    User-friendly 10” touch panel
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
                 

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State/Province
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top